DR08PY

SKU
GP_1000486763
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Sealing material
Select all Reset selection
Grouped product items
DR08PY-01-C-V-090V-0
Material-No. 4373695
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DR08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DR08PY-01-C-V-130V-0
Material-No. 4373696
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DR08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DR08PY-01-C-V-500V-0
Material-No. 4373697
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DR08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DR08PY-01-C-N-330V-0
Material-No. 4396383
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DR08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.