DM - Dimicron

The element technology of the Dimicron series is characterised by the high dirt holding capacity of the glass fibre layers used. The glass fibre structure and pleated design make high flow rates possible:
  • A high volume flow and thus high cleaning speeds due to the high circulation rate
  • A constant purity level over the process cycle at high and low dirt penetration rates
  • A low initial differential pressure
  • Very high dirt absorption capacity
  • Improvement of oil life and oil purities
  • Search Bar : $SL-1000065135 [1000507172] [ae]
SKU
GP_1000216492
Product Search
Filter selection
Reset filter
Grouped product items
N15DM002
Material-No. 1251590
Element type:
DM – Dimicron
Size:
15
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5DM005
Material-No. 3068101
Element type:
DM – Dimicron
Size:
5
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5DM010
Material-No. 3102924
Element type:
DM – Dimicron
Size:
5
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N15DM010
Material-No. 3115180
Element type:
DM – Dimicron
Size:
15
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N15DM005
Material-No. 3252552
Element type:
DM – Dimicron
Size:
15
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5DM002
Material-No. 349494
Element type:
DM – Dimicron
Size:
5
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N15DM020
Material-No. 349576
Element type:
DM – Dimicron
Size:
15
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NX9DM002-F
Material-No. 4265955
Element type:
DM – Dimicron
Size:
9
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NX9DM005-F
Material-No. 4265956
Element type:
DM – Dimicron
Size:
9
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NX9DM010-F
Material-No. 4265957
Element type:
DM – Dimicron
Size:
9
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NX9-xxxxx-F
Material-No. 4265963
Element type:
DM – Dimicron
Size:
9
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5DM020
Material-No. 3023508
Element type:
DM – Dimicron
Size:
5
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5DM001
Material-No. 3106549
Size:
5
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
Filtration rating:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5DM002/-SFREE
Material-No. 3469536
Size:
5
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
Filtration rating:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10DM002
Material-No. 3539235
Size:
10
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
Filtration rating:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10DM005
Material-No. 3539237
Size:
10
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
Filtration rating:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10DM010
Material-No. 3539238
Size:
10
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
Filtration rating:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10DM020
Material-No. 3539242
Size:
10
Filter material, element:
DM=Dimicron
Sealing material:
V=FPM (Viton)
Filtration rating:
20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N50DM002
Material-No. 3944985
Element type:
DM – Dimicron
Size:
50
Filter material, element:
DM=Dimicron
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N50DM005
Material-No. 3944987
Element type:
DM – Dimicron
Size:
50
Filter material, element:
DM=Dimicron
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Filter element dimicron N15DM
Product brochure EN

(0.82 MB)

FS Infoflyer A4 Filterelement Dimicron 2023
Product brochure EN

(1.1 MB)