DFZ – up to 315 bar, sandwich plate
The DFZ block mounting filter with side flange mounting is suitable for applications with sandwich plate construction at pressure ranges up to 315 bar.
SKU
learn more ...
GP_1000515461
Product Search
Filter selection
Reset filter
DFZ – up to 315bar, sandwich plate
|
DFZ BH/HC 110 Q C 10 C 1.0 /-V-1
Material-No. 1250241
|
|
||||||||
|
DFZ BH/HC 110 Q C 3 C 1.0
Material-No. 1250508
|
|
||||||||
|
DFZ BH/HC 110 Q C 20 BM 1.0
Material-No. 1250806
|
|
||||||||
|
DFZ BH/HC 110 Q C 20 C 1.0
Material-No. 1250808
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 D 1.0 /-LED
Material-No. 1251103
|
|
||||||||
|
DFZ BH/HC 110 Q C 10 BM 1.0 /-V
Material-No. 1251154
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 A 1.0 /-V-1
Material-No. 1251238
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 C 1.0 /-V-1
Material-No. 1251371
|
|
||||||||
|
DFZ BH/HC 60 Q C 10 D 1.0 /-V-L24
Material-No. 1251834
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 D 1.0 /-V-LED-1
Material-No. 1260396
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 C 1.0
Material-No. 1260547
|
|
||||||||
|
DFZ BH/HC 110 Q C 10 C 1.0 /-V-A5
Material-No. 1265481
|
|
||||||||
|
DFZ ON 110 Q C 5 BM 1.0
Material-No. 1265768
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 C 1.0 /-1
Material-No. 1266148
|
|
||||||||
|
DFZ BH/HC 110 Q C 5 A 1.0 /-V
Material-No. 1266755
|
|
||||||||
|
DFZ ON 110 Q C 10 A 1.0
Material-No. 1270213
|
|
||||||||
|
DFZ ON 110 Q C 10 A 1.0 /-1
Material-No. 1271669
|
|
||||||||
|
DFZ ON 110 Q C 10 C 1.0 /-V
Material-No. 1272655
|
|
||||||||
|
DFZ BH/HC 110 Q C 10 D 1.0 /-L220-1
Material-No. 1274376
|
|
||||||||
|
DFZ BH/HC 110 Q C 3 BM 1.0
Material-No. 1274586
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7552-00001.jpg)
DFZ Pressure Filter for Sandwich Stacking
Product brochure
EN
(0.23 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_7552-00001.jpg)
DFZ Pressure Filter Sandwich Stacking
Spare parts list
EN
(0.4 MB)