DF – up to 420 bar
The high-pressure line filter DF is suitable for applications with flow rates up to 1800 l/min at max. pressure ranges of 420 bar.
SKU
learn more ...
GP_1000515401
- Search Bar : $SL-1000066723 [1000517557] [ae]
Product Search
Filter selection
Reset filter
DF – up to 420bar
|
DF W 160 T E 50 D 1.1 /-L24
Material-No. 1250027
|
|
||||||||
|
DF BH/HC 140 T C 3 D 1.0 /-L110
Material-No. 1250049
|
|
||||||||
|
DF W 160 T E 100 A 1.1
Material-No. 1250092
|
|
||||||||
|
DF W 140 T C 25 D 1.0 /-L24-B6
Material-No. 1250099
|
|
||||||||
|
DF BH/HC 160 T E 3 D 1.1 /-V-L220
Material-No. 1250103
|
|
||||||||
|
DF BH/HC 160 T E 3 D 1.1 /-L220-B6
Material-No. 1250104
|
|
||||||||
|
DF ON 240 T E 3 D 1.1 /-L24
Material-No. 1250111
|
|
||||||||
|
DF ON 500 T L 20 D 1.0 /-LED
Material-No. 1250153
|
|
||||||||
|
DF ON 140 T C 10 D 1.0 /-L110-B6
Material-No. 1250170
|
|
||||||||
|
DF BH/HC 500 T F 10 C 1.0 /-B6
Material-No. 1250180
|
|
||||||||
|
DF SN 330 T L 10 D 1.0 /-V-LED
Material-No. 1250202
|
|
||||||||
|
DF SN 660 T L 10 D 1.0 /-V-LED
Material-No. 1250206
|
|
||||||||
|
DF ON 160 T E 10 D 1.1 /-V-LED
Material-No. 1250207
|
|
||||||||
|
DF SN 500 T L 10 D 1.0 /-V-LED
Material-No. 1250209
|
|
||||||||
|
DF W 240 T E 50 A 1.1
Material-No. 1250225
|
|
||||||||
|
DF BH/HC 240 T E 5 D 1.1 /-L110
Material-No. 1250235
|
|
||||||||
|
DF SN 660 T F 5 D 1.0 /-L24
Material-No. 1250292
|
|
||||||||
|
DF SN 660 T L 5 D 1.0 /-L24-B6
Material-No. 1250297
|
|
||||||||
|
DF ON 110 T C 10 A 1.0 /-V
Material-No. 1250315
|
|
||||||||
|
DF SN 500 T F 10 A 1.0 /-V
Material-No. 1250316
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure
EN
(0 MB)
DF-DFF-DFFX Pressure Filter
Spare parts list
EN
(0 MB)