Dewatering

FAM dewatering units from HYDAC are used for dewatering, degassing and filtration of hydraulic and lubricating fluids in the bypass flow.
They work on the principle of vacuum dewatering to extract free and dissolved water as well as free and dissolved gases.
By using HYDAC Dimicron filter technology, with its high contamination retention capacity and filtration efficiency, the FAM is extremely cost effective.
All hire equipment is equipped with measurement equipment to continuously monitor the water content and the solid particle contamination as well as an integrated heater to increase the dewatering performance.
Simple and safe handling is ensured, thanks to the programmable memory control (PLC) of the Siemens S7 series which is used in combination with a Siemens operating panel in various national languages.
All of our hire equipment is suitable for mineral oils. Suitability for other fluids must be checked in individual cases.
A list of our hire equipment and selection help can be found under the "Product search" tab.
  • Search Bar: Search Bar
SKU
GP_1000212830
Product Search
Filter selection
Reset filter
Operating medium
Select all Reset selection
Flow rate [l/min]
Select all Reset selection
Voltage
Select all Reset selection
Tank volume [l]
Select all Reset selection
Grouped product items
Leihg. FAM-60-M-2-A-13-R-H-B-AC1-4/-V
Material-No. 4131482
Tank volume [l]:
25000 - 35000
Voltage:
A
Flow rate [l/min]:
60 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-5-M-2-A-05-R-H-S-A-2/-V
Material-No. 4333011
Tank volume [l]:
0 - 2000
Voltage:
A
Flow rate [l/min]:
15 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-75-M-2-A-26-R-H-C1-A-4/-V
Material-No. 4362685
Tank volume [l]:
35000 - 45000
Voltage:
A
Flow rate [l/min]:
75 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-45-M-2-A-10-R-H-C1-A-4/-V
Material-No. 4386070
Tank volume [l]:
15000 - 25000
Voltage:
A
Flow rate [l/min]:
45 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. Verlängerungsschlauchset FAM10/15
Material-No. 3838421
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. Verlängerungsschlauchset FAM25+45
Material-No. 3838424
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. Verlängerungsschlauchset FAM60+75
Material-No. 3838456
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM 10/15-M-2-A-05-R-H-C1-A-2/-V
Material-No. 4422142
Tank volume [l]:
1000 - 7000
Voltage:
A
Flow rate [l/min]:
15 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-45-M-2-A-10-R-H-C1-A-4/-V
Material-No. 4458501
Tank volume [l]:
15000 - 25000
Voltage:
A
Flow rate [l/min]:
45 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-5-M-2-A-05-R-H-S-A-2/-V
Material-No. 4569139
Tank volume [l]:
0 - 2000
Voltage:
A
Flow rate [l/min]:
5 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-10/15-M-2-A-05-R-H-C1-AC1
Material-No. 4620374
Tank volume [l]:
1000 - 7000
Voltage:
A
Flow rate [l/min]:
15 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM 10/15-M-2-A-05-R-H-C1-A-2/-V
Material-No. 4704522
Tank volume [l]:
1000 - 7000
Voltage:
A
Flow rate [l/min]:
15 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-25-M-2-A-10-R-H-C1-A-4/-V
Material-No. 4710805
Tank volume [l]:
7000 - 15000
Voltage:
A
Operating medium:
M
Supplementary details:
Viton
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. Verlängerungsschlauchset FAM60+75
Material-No. 4762731
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. FAM-5-M-2-A-05-R-H-S-A-2/-V
Material-No. 4762992
Tank volume [l]:
0 - 2000
Voltage:
A
Flow rate [l/min]:
5 l/min
Operating medium:
M
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. Verlängerungsschlauchset FAM10/15
Material-No. 4766116
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Leihg. Verlängerungsschlauchset FAM25+45
Material-No. 4766117
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FAM10 FluidAqua Mobil
Product brochure EN

(1.42 MB)

HYDAC Price List Hire Equipment 04/2025
Product information EN

(7.35 MB)