DB10SE

  • Search Bar : $SL-1000060609 [1000496721] [ae]
SKU
GP_1000486637
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Pressure setting [bar]
Select all Reset selection
Grouped product items
DB10SE-02-C-N-027 @ 21 l/min
Material-No. 3913141
Additional function:
With relief connection
Version:
None
Pressure setting [bar]:
19
Standard:
Release valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB10SE-02-C-N-025 @ 17 l/min
Material-No. 3992803
Additional function:
With relief connection
Version:
None
Pressure setting [bar]:
17
Standard:
Release valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB10SE-02-C-N-020 @ 6 l/min
Material-No. 4051193
Additional function:
With relief connection
Version:
None
Pressure setting [bar]:
14
Standard:
Release valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB10SE-02-C-N-022 @ 6 l/min
Material-No. 4261974
Additional function:
With relief connection
Version:
None
Pressure setting [bar]:
15
Standard:
Release valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.