CSI-C-11

The ConditionSensor Interface CSI-C-11 is used to convert digital sensor signals (Hydac Sensor Interface HSI) into a network protocol (HSI TCP/IP or Modbus® TCP), which can be transmitted both via LAN and W-LAN to various terminals (e.g. smartphones). Furthermore, the CSI-C-11 can be used as a data logger.

 

  • Two input channels for HYDAC SMART sensors
  • Direct connection of the sensors via M12x1 connectors
  • Network connection via M12 socket
  • Wireless transfer and display of measured sensor values via W-LAN and FluMoS / FluMoS mobile
  • Measured data storage in CSI-C-11 with date and time (data logger)
  • Parametrisation of the interface possible with W-LAN and FluMoS mobile
  • High protection class with IP 66 – no switch cabinet is required
Read more Show less
  • Search Bar : $SL-1000063620 [1000505443] [ae]
SKU
GP_1000428082
Product Search
Filter selection
Reset filter
Grouped product items
CSI-C-11-0-0-0/-000
Material-No. 4066011
Standard:
EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSI-C-11-0-0-1/-000
Material-No. 4247534
Standard:
EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CSI-C-11 ConditionSensor Interface
Product brochure EN

(1.23 MB)