Compact piston accumulators

HYDAC compact piston accumulators are perfectly suitable for mobile applications thanks to their patented manufacturing procedure. You can also find the series SK280 here.
  • Search Bar: Search Bar
SKU
GP_1000188030
Product Search
Filter selection
Reset filter
Nominal volume [l]
Select all Reset selection
Grouped product items
SK280-0,32/3218U-280AAD-VB-05
Material-No. 3200521
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.32
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,75/3218U-280AAD-VB-05
Material-No. 3200522
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.75
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-1/3218U-280AAD-VB-05
Material-No. 3200523
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
1
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,32/3218U-280AAD-VB-06
Material-No. 3200524
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.32
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,16/3218U-280AAD-VB-05
Material-No. 3200525
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.16
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,5/3218U-280AAD-VB-05
Material-No. 3200528
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,5/3218U-280AAD-VB-06
Material-No. 3200546
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,75/3218U-280AAD-VB-06
Material-No. 3200547
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.75
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-1/3218U-280AAD-VB-06
Material-No. 3200548
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
1
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-1,5/3218U-280AAD-VB-06
Material-No. 3200549
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
1.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-2/3218U-280AAD-VB-06
Material-No. 3200550
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
2
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-2,5/3218U-280AAD-VB-06
Material-No. 3200551
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
2.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,5/3218U-280AAE-VB-08
Material-No. 3200552
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-0,75/3218U-280AAE-VB-08
Material-No. 3200553
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
0.75
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-1/3218U-280AAE-VB-08
Material-No. 3200554
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
1
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-1,5/3218U-280AAE-VB-08
Material-No. 3200557
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
1.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-2/3218U-280AAE-VB-08
Material-No. 3200558
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
2
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-2,5/3218U-280AAE-VB-08
Material-No. 3200559
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
2.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-3/3218U-280AAE-VB-08
Material-No. 3200560
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
3
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SK280-3,5/3218U-280AAE-VB-08
Material-No. 3200561
Series:
280
Piston design type:
0.8 m/s (piston 3)
Nominal volume:
3.5
Material of piston:
Carbon steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Piston Accumulators - Compact version SK280
Product brochure EN

(0.46 MB)

SK Operating Instructions
Operating/maintenance instructions EN

(3.22 MB)

ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

Charging and Testing Unit
Product brochure EN

(1.86 MB)

Monitoring systems for hydraulic accumulators
Product brochure EN

(1.43 MB)