AS 3000
The AquaSensor AS 3000 with its integrated digital display is used for the online detection of water in oils, particularly as a sensor for condition monitoring.
The instrument has two switch outputs and one switchable analogue output signal (4 to 20 mA or 0 to 10 V). The AS 3000 detects the water saturation level and temperature of the fluid and transmits the values in the form of an analogue or switching signal. The display shows the recently measured values. All settings offered by the AS 3000 are grouped in two easy-to-navigate menus. The following parameters can be adjusted:
The AS 3000 thus enables a continuous monitoring of hydraulic and lubrication oils – precise, permanent and online.
4-digit digital display
Capable of optimum alignment through rotational capability in two axes
Reliable due to its robust design
No calibration to different types of oils required
Pressure-resistant, also under pulsation conditions
Wide fluid temperature range
Individual configuration
Simple handling through key programming
Early recognition of water problems, resulting in avoidance of errors and unnecessary operation interruptions.
- Search Bar : $SL-1000068018 [1000536036] [ae]
AS 3000
|
AS 3008-5-000
Material-No. 922591
|
|
||||||
|
AS 3108-5-000
Material-No. 922592
|
|
Downloads
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7636-00001.jpg)
AS3000 AquaSensor
(0.56 MB)