Air cooler with hydraulic motor

The air cooler series OK-ELH / AC-LNH is equipped with a hydraulic motor and was specially developed for mobile applications where high capacities and easy installation in the smallest possible spaces needs to be ensured.

OK-ELH / AC-LNH product features:

  • Cooling capacity up to 140kW
  • Hydraulic motors from 6.3 to 22 cm³/U
  • Simple component removal


Fan control

Hydraulic fan controls control the rotational speed of the fan wheel in accordance with the fluid temperature. They are supplied by a fixed displacement pump and can be installed directly next to the fan motor, by the cooler or somewhere else.
Optionally, these controls can also be delivered with reversal, to “blow out” the cooler from outside to free it from dirt (e.g. dust and sand).

Field of application

For transmission cooling and for hydraulic systems in all mobile working equipment and vehicles, such as

  • Mobile cranes
  • Concrete mixers and pump drives in concrete vehicles
  • Road surfacing machines
  • Construction machines (excavators, wheel loaders)
  • Agricultural machines
  • Municipal machines
Read more Show less
  • Search Bar: Search Bar
SKU
GP_1000509381
Product Search
Filter selection
Reset filter
Grouped product items
OK-ELH5/1.0/H6.3/1/S
Material-No. 3098892
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH5/1.0/H14TB/1/S
Material-No. 3099092
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH3/1.0/H6.3/1/S
Material-No. 3103131
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH3/1.0/H14/1/S
Material-No. 3103134
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH5/1.0/H14/1/S
Material-No. 3103135
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH3/1.0/H22/1/S
Material-No. 3103523
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH4/1.0/H6.3/1/S
Material-No. 3106813
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH4/1.0/H14/1/S
Material-No. 3106816
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH4/1.0/H22/1/S
Material-No. 3106817
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH5/1.0/H22/1/S
Material-No. 3107149
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH9/1.0/H14/1/S
Material-No. 3112599
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH9/1.0/H22/1/S
Material-No. 3112600
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH2/1.0/H6.3/1/S
Material-No. 3118399
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH2/1.0/H14/1/S
Material-No. 3118400
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH8/1.0/H6.3/1/S
Material-No. 3121786
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH8/1.0/H14/1/S
Material-No. 3121808
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH8/1.0/H22/1/S
Material-No. 3121809
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH6/1.1/H6.3/1/S
Material-No. 3128565
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH6/1.1/H14/1/S
Material-No. 3128566
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OK-ELH6/1.1/H22/1/S
Material-No. 3128567
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OK-ELH 2-7 Air Cooler Mobile with hydraulic motor
Product brochure EN

(3.73 MB)