Accessories OLSW

The accessories for our OLSW include a practical connection set that ensures a simple and secure connection. With the robust hose set, you are ideally equipped to master even the most demanding tasks. The lance set enables precise work and ensures optimum results in every situation. In addition, we offer a reliable CEE extension, which gives you maximum flexibility with the power supply, as well as a sturdy canister, which ensures the safe storage and transport of liquids. Rely on OLSW accessories to carry out your projects efficiently and professionally!
Read more Show less
  • Search Bar: Search Bar
SKU
GP_1000513129
Product Search
Filter selection
Reset filter
Grouped product items
OLSW-030 Anschlussset an Anlage (5m)
Material-No. 4538023
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-030 Schlauchset PVC (3m)
Material-No. 4562593
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100 Schlauchset PVC (3m)
Material-No. 4562594
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-030 Lanzenset
Material-No. 4562855
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100 Lanzenset
Material-No. 4562856
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLSW-100 Anschlussset an Analge (5m)
Material-No. 4628539
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Wanne Kanister OLSW
Material-No. 4672141
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BG OLSW-030 Schlauchset Entleerung
Material-No. 4699463
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BG OLSW-100 Schlauchset Entleerung
Material-No. 4699464
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE Verlängerung Walt 5p/16A 6h 5m IP54
Material-No. 6253515
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kanister- 10 l- 9.140030- PE natur
Material-No. 639252
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE Verlängerung Walt 5p/16A 6h10m IP54*
Material-No. 6300383
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.