Technical data
Approvals and certificates | No |
---|---|
Measuring range, end value | 360 |
Measuring range, initial value | 0 |
Type | Single-turn |
Electrical connection | M12x1 male connector, 5-pin, axial |
Housing diameter | 25 mm, round |
Fixing type | Mounting flange |
Mechanical connection | Slewing ring, Ø 21 mm, 2x M5 |
Output signal | CANopen |
Resolution | 14 bit |
Accuracy | 0.2° max = 0.1° typ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_930444_HAT 1425-F11-360L-P01-DK21-M05-000
Software
EN
(0 MB)