Technical data
Approvals and certificates | SIL 2, PL D, Cat 2, ECE |
---|---|
Measuring range, end value | 360 |
Measuring range, initial value | 0 |
Type | Single-turn |
Electrical connection | M12x1 male connector, 5-pin, axial |
Housing diameter | 36 mm, round |
Fixing type | Synchro 4-hole M3 |
Mechanical connection | 9 mm Form D, DM 8 mm |
Output signal | CANopen Safety |
Resolution | 18 bit |
Accuracy | 0.2° max = 0.1° typ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_929114_HAT 3836-F13-360L-P01-D098-M01-S2PD-000
Software
EN
(0 MB)