The store will not work correctly in the case when cookies are disabled.
HDA 7476-B-6000-000(PSI)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval |
UL approval |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
9/16-18 UNF 2A (SAE6) / external |
Output signal |
0 to 10V |
Accuracy |
1.00% max = 0.5% typ. |
Pressure range max value |
6000 |
Pressure range min value |
0 |
Pressure unit |
PSI |
Type of pressure |
Relative |