-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Operator interface series | Vision 312PLUS |
---|---|
Product type | Displays/HMI |
Processor | Quadcore |
Display size [inches] | 12 |
Interfaces | CAN, Ethernet 100BASE-T1, RS 232, USB |
Number of interfaces | 4 |
ISOBUS | Yes |
Programming | CODESYS |