The store will not work correctly in the case when cookies are disabled.
Vision3 05.0-CP-R-T-0-E02110-E-000
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Operator interface series |
Vision 305s |
Product type |
Displays/HMI |
Processor |
Single core |
Display size [inches] |
5 |
Interfaces |
CAN, RS 232, USB |
Number of interfaces |
2 |
ISOBUS |
No |
Programming |
Qt/C/C++ |