Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18113-00001 | Download 7.15 MB |
[ "CS" ] | PRO18113-00001 | Download 7.15 MB |
[ "DA" ] | PRO18113-00001 | Download 7.15 MB |
[ "DE" ] | PRO18113-00001 | Download 5.85 MB |
[ "DE-AT" ] | PRO18113-00001 | Download 5.85 MB |
[ "DE-CH" ] | PRO18113-00001 | Download 5.85 MB |
[ "EN" ] | PRO18113-00001 | Download 7.15 MB |
[ "EN-AE" ] | PRO18113-00001 | Download 7.15 MB |
[ "EN-CH" ] | PRO18113-00001 | Download 7.15 MB |
[ "EN-IN" ] | PRO18113-00001 | Download 7.15 MB |
[ "EN-PL" ] | PRO18113-00001 | Download 7.15 MB |
[ "ES" ] | PRO18113-00001 | Download 7.15 MB |
[ "ES-AR" ] | PRO18113-00001 | Download 7.15 MB |
[ "ES-MX" ] | PRO18113-00001 | Download 7.15 MB |
[ "FI" ] | PRO18113-00001 | Download 7.15 MB |
[ "FR" ] | PRO18113-00001 | Download 7.15 MB |
[ "FR-CH" ] | PRO18113-00001 | Download 7.15 MB |
[ "HU" ] | PRO18113-00001 | Download 7.15 MB |
[ "IT" ] | PRO18113-00001 | Download 7.15 MB |
[ "IT-CH" ] | PRO18113-00001 | Download 7.15 MB |
[ "JA" ] | PRO18113-00001 | Download 7.15 MB |
[ "KO" ] | PRO18113-00001 | Download 7.15 MB |
[ "MS" ] | PRO18113-00001 | Download 7.15 MB |
[ "NL" ] | PRO18113-00001 | Download 7.15 MB |
[ "NL-BE" ] | PRO18113-00001 | Download 7.15 MB |
[ "NO" ] | PRO18113-00001 | Download 7.15 MB |
[ "PL" ] | PRO18113-00001 | Download 7.15 MB |
[ "PT" ] | PRO18113-00001 | Download 7.15 MB |
[ "SK" ] | PRO18113-00001 | Download 7.15 MB |
[ "SV" ] | PRO18113-00001 | Download 7.15 MB |
[ "TR" ] | PRO18113-00001 | Download 7.15 MB |
[ "ZH" ] | PRO18113-00001 | Download 7.15 MB |
[ "BG" ] | PRO18623-00001 | Download 5.85 MB |
[ "CS" ] | PRO18623-00001 | Download 5.85 MB |
[ "DA" ] | PRO18623-00001 | Download 5.85 MB |
[ "DE" ] | PRO18623-00001 | Download 5.85 MB |
[ "DE-AT" ] | PRO18623-00001 | Download 5.85 MB |
[ "DE-CH" ] | PRO18623-00001 | Download 5.85 MB |
[ "EN" ] | PRO18623-00001 | Download 5.85 MB |
[ "EN-AE" ] | PRO18623-00001 | Download 5.85 MB |
[ "EN-CH" ] | PRO18623-00001 | Download 5.85 MB |
[ "EN-IN" ] | PRO18623-00001 | Download 5.85 MB |
[ "EN-PL" ] | PRO18623-00001 | Download 5.85 MB |
[ "ES" ] | PRO18623-00001 | Download 5.85 MB |
[ "ES-AR" ] | PRO18623-00001 | Download 5.85 MB |
[ "ES-MX" ] | PRO18623-00001 | Download 5.85 MB |
[ "FI" ] | PRO18623-00001 | Download 5.85 MB |
[ "FR" ] | PRO18623-00001 | Download 5.85 MB |
[ "FR-CH" ] | PRO18623-00001 | Download 5.85 MB |
[ "HU" ] | PRO18623-00001 | Download 5.85 MB |
[ "IT" ] | PRO18623-00001 | Download 5.85 MB |
[ "IT-CH" ] | PRO18623-00001 | Download 5.85 MB |
[ "JA" ] | PRO18623-00001 | Download 5.85 MB |
[ "KO" ] | PRO18623-00001 | Download 5.85 MB |
[ "MS" ] | PRO18623-00001 | Download 5.85 MB |
[ "NL" ] | PRO18623-00001 | Download 5.85 MB |
[ "NL-BE" ] | PRO18623-00001 | Download 5.85 MB |
[ "NO" ] | PRO18623-00001 | Download 5.85 MB |
[ "PL" ] | PRO18623-00001 | Download 5.85 MB |
[ "PT" ] | PRO18623-00001 | Download 5.85 MB |
[ "SK" ] | PRO18623-00001 | Download 5.85 MB |
[ "SV" ] | PRO18623-00001 | Download 5.85 MB |
[ "TR" ] | PRO18623-00001 | Download 5.85 MB |
[ "ZH" ] | PRO18623-00001 | Download 5.85 MB |
[ "BG" ] | PRO18179-00001 | Download 0 MB |
[ "CS" ] | PRO18179-00001 | Download 0 MB |
[ "DA" ] | PRO18179-00001 | Download 0 MB |
[ "DE" ] | PRO18179-00001 | Download 0 MB |
[ "DE-AT" ] | PRO18179-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18179-00001 | Download 0 MB |
[ "EN" ] | PRO18179-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18179-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18179-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18179-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18179-00001 | Download 0 MB |
[ "ES" ] | PRO18179-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18179-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18179-00001 | Download 0 MB |
[ "FI" ] | PRO18179-00001 | Download 0 MB |
[ "FR" ] | PRO18179-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18179-00001 | Download 0 MB |
[ "HU" ] | PRO18179-00001 | Download 0 MB |
[ "IT" ] | PRO18179-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18179-00001 | Download 0 MB |
[ "JA" ] | PRO18179-00001 | Download 0 MB |
[ "KO" ] | PRO18179-00001 | Download 0 MB |
[ "MS" ] | PRO18179-00001 | Download 0 MB |
[ "NL" ] | PRO18179-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18179-00001 | Download 0 MB |
[ "NO" ] | PRO18179-00001 | Download 0 MB |
[ "PL" ] | PRO18179-00001 | Download 0 MB |
[ "PT" ] | PRO18179-00001 | Download 0 MB |
[ "SK" ] | PRO18179-00001 | Download 0 MB |
[ "SV" ] | PRO18179-00001 | Download 0 MB |
[ "TR" ] | PRO18179-00001 | Download 0 MB |
[ "ZH" ] | PRO18179-00001 | Download 0 MB |
[ "BG" ] | PRO18180-00001 | Download 0 MB |
[ "CS" ] | PRO18180-00001 | Download 0 MB |
[ "DA" ] | PRO18180-00001 | Download 0 MB |
[ "DE" ] | PRO18180-00001 | Download 0 MB |
[ "DE-AT" ] | PRO18180-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18180-00001 | Download 0 MB |
[ "EN" ] | PRO18180-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18180-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18180-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18180-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18180-00001 | Download 0 MB |
[ "ES" ] | PRO18180-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18180-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18180-00001 | Download 0 MB |
[ "FI" ] | PRO18180-00001 | Download 0 MB |
[ "FR" ] | PRO18180-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18180-00001 | Download 0 MB |
[ "HU" ] | PRO18180-00001 | Download 0 MB |
[ "IT" ] | PRO18180-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18180-00001 | Download 0 MB |
[ "JA" ] | PRO18180-00001 | Download 0 MB |
[ "KO" ] | PRO18180-00001 | Download 0 MB |
[ "MS" ] | PRO18180-00001 | Download 0 MB |
[ "NL" ] | PRO18180-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18180-00001 | Download 0 MB |
[ "NO" ] | PRO18180-00001 | Download 0 MB |
[ "PL" ] | PRO18180-00001 | Download 0 MB |
[ "PT" ] | PRO18180-00001 | Download 0 MB |
[ "SK" ] | PRO18180-00001 | Download 0 MB |
[ "SV" ] | PRO18180-00001 | Download 0 MB |
[ "TR" ] | PRO18180-00001 | Download 0 MB |
[ "ZH" ] | PRO18180-00001 | Download 0 MB |
Housing material | Aluminium |
---|---|
Measuring range of secondary axis | 60 |
Measuring range of primary axis | 60 |
Secondary axis (slope lateral) | X-axis |
Primary axis (slope long) | Y-axis |
Number of inclination axes | 2 |
Output signal | CANopen Safety |
Additional CAN bushing | No |
Electrical connection | 8 |
Resolution | 0,01 |
Accuracy | 0,20 |
Movement compensation | Yes |
Approvals and certificates | SIL 2, PL D, Cat 2, UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
(5.91 MB)
HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions
EN
(0.86 MB)
HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions
EN
(3.11 MB)
HIT 1000/1500 CANopen Protocol description D/E
Operating/maintenance instructions
EN
(5.49 MB)
HIT 1000/1500 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(5.01 MB)
HIT 1500 CANopen+SAE J1939 Protocol descriptiong D/E
Operating/maintenance instructions
EN
(0.3 MB)