-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 18094 00001 | Download 0.79 MB |
[ "DA" ] | 18094 00001 | Download 0.79 MB |
[ "DE" ] | 18094 00001 | Download 0.79 MB |
[ "DE-AT" ] | 18094 00001 | Download 0.79 MB |
[ "DE-CH" ] | 18094 00001 | Download 0.79 MB |
[ "EN" ] | 18094 00001 | Download 0.79 MB |
[ "EN-AE" ] | 18094 00001 | Download 0.79 MB |
[ "EN-CH" ] | 18094 00001 | Download 0.79 MB |
[ "EN-IN" ] | 18094 00001 | Download 0.79 MB |
[ "EN-PL" ] | 18094 00001 | Download 0.79 MB |
[ "ES" ] | 18094 00001 | Download 0 MB |
[ "ES-AR" ] | 18094 00001 | Download 0.79 MB |
[ "ES-MX" ] | 18094 00001 | Download 0.79 MB |
[ "FI" ] | 18094 00001 | Download 0.79 MB |
[ "FR" ] | 18094 00001 | Download 0 MB |
[ "FR-CH" ] | 18094 00001 | Download 0.79 MB |
[ "HU" ] | 18094 00001 | Download 0.79 MB |
[ "IT" ] | 18094 00001 | Download 0.79 MB |
[ "IT-CH" ] | 18094 00001 | Download 0.79 MB |
[ "JA" ] | 18094 00001 | Download 0.79 MB |
[ "KO" ] | 18094 00001 | Download 0.79 MB |
[ "MS" ] | 18094 00001 | Download 0.79 MB |
[ "NL" ] | 18094 00001 | Download 0.79 MB |
[ "NL-BE" ] | 18094 00001 | Download 0.79 MB |
[ "NO" ] | 18094 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18094 00001 | Download 0.79 MB |
[ "PT" ] | 18094 00001 | Download 0 MB |
[ "SK" ] | 18094 00001 | Download 0.79 MB |
[ "SV" ] | 18094 00001 | Download 0 MB |
[ "TR" ] | 18094 00001 | Download 0.79 MB |
[ "ZH" ] | 18094 00001 | Download 0.79 MB |
[ "CS" ] | 18107 00001 | Download 0.78 MB |
[ "DA" ] | 18107 00001 | Download 0.78 MB |
[ "DE" ] | 18107 00001 | Download 0.78 MB |
[ "DE-AT" ] | 18107 00001 | Download 0.78 MB |
[ "DE-CH" ] | 18107 00001 | Download 0.78 MB |
[ "EN" ] | 18107 00001 | Download 0.78 MB |
[ "EN-AE" ] | 18107 00001 | Download 0.78 MB |
[ "EN-CH" ] | 18107 00001 | Download 0.78 MB |
[ "EN-IN" ] | 18107 00001 | Download 0.78 MB |
[ "EN-PL" ] | 18107 00001 | Download 0.78 MB |
[ "ES" ] | 18107 00001 | Download 0 MB |
[ "ES-AR" ] | 18107 00001 | Download 0.78 MB |
[ "ES-MX" ] | 18107 00001 | Download 0.78 MB |
[ "FI" ] | 18107 00001 | Download 0.78 MB |
[ "FR" ] | 18107 00001 | Download 0 MB |
[ "FR-CH" ] | 18107 00001 | Download 0.78 MB |
[ "HU" ] | 18107 00001 | Download 0.78 MB |
[ "IT" ] | 18107 00001 | Download 0.78 MB |
[ "IT-CH" ] | 18107 00001 | Download 0.78 MB |
[ "JA" ] | 18107 00001 | Download 0.78 MB |
[ "KO" ] | 18107 00001 | Download 0.78 MB |
[ "MS" ] | 18107 00001 | Download 0.78 MB |
[ "NL" ] | 18107 00001 | Download 0.78 MB |
[ "NL-BE" ] | 18107 00001 | Download 0.78 MB |
[ "NO" ] | 18107 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18107 00001 | Download 0.78 MB |
[ "PT" ] | 18107 00001 | Download 0 MB |
[ "SK" ] | 18107 00001 | Download 0.78 MB |
[ "SV" ] | 18107 00001 | Download 0 MB |
[ "TR" ] | 18107 00001 | Download 0.78 MB |
[ "ZH" ] | 18107 00001 | Download 0.78 MB |
[ "CS" ] | 18118 00001 | Download 0.78 MB |
[ "DA" ] | 18118 00001 | Download 0.78 MB |
[ "DE" ] | 18118 00001 | Download 0.79 MB |
[ "DE-AT" ] | 18118 00001 | Download 0.79 MB |
[ "DE-CH" ] | 18118 00001 | Download 0.79 MB |
[ "EN" ] | 18118 00001 | Download 0.78 MB |
[ "EN-AE" ] | 18118 00001 | Download 0.78 MB |
[ "EN-CH" ] | 18118 00001 | Download 0.78 MB |
[ "EN-IN" ] | 18118 00001 | Download 0.78 MB |
[ "EN-PL" ] | 18118 00001 | Download 0.78 MB |
[ "ES" ] | 18118 00001 | Download 0 MB |
[ "ES-AR" ] | 18118 00001 | Download 0.78 MB |
[ "ES-MX" ] | 18118 00001 | Download 0.78 MB |
[ "FI" ] | 18118 00001 | Download 0.78 MB |
[ "FR" ] | 18118 00001 | Download 0 MB |
[ "FR-CH" ] | 18118 00001 | Download 0.78 MB |
[ "HU" ] | 18118 00001 | Download 0.78 MB |
[ "IT" ] | 18118 00001 | Download 0.78 MB |
[ "IT-CH" ] | 18118 00001 | Download 0.78 MB |
[ "JA" ] | 18118 00001 | Download 0.78 MB |
[ "KO" ] | 18118 00001 | Download 0.78 MB |
[ "MS" ] | 18118 00001 | Download 0.78 MB |
[ "NL" ] | 18118 00001 | Download 0.78 MB |
[ "NL-BE" ] | 18118 00001 | Download 0.78 MB |
[ "NO" ] | 18118 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18118 00001 | Download 0.78 MB |
[ "PT" ] | 18118 00001 | Download 0 MB |
[ "SK" ] | 18118 00001 | Download 0.78 MB |
[ "SV" ] | 18118 00001 | Download 0 MB |
[ "TR" ] | 18118 00001 | Download 0.78 MB |
[ "ZH" ] | 18118 00001 | Download 0.78 MB |
[ "CS" ] | 18123 00001 | Download 0.8 MB |
[ "DA" ] | 18123 00001 | Download 0.8 MB |
[ "DE" ] | 18123 00001 | Download 0.8 MB |
[ "DE-AT" ] | 18123 00001 | Download 0.8 MB |
[ "DE-CH" ] | 18123 00001 | Download 0.8 MB |
[ "EN" ] | 18123 00001 | Download 0.8 MB |
[ "EN-AE" ] | 18123 00001 | Download 0.8 MB |
[ "EN-CH" ] | 18123 00001 | Download 0.8 MB |
[ "EN-IN" ] | 18123 00001 | Download 0.8 MB |
[ "EN-PL" ] | 18123 00001 | Download 0.8 MB |
[ "ES" ] | 18123 00001 | Download 0 MB |
[ "ES-AR" ] | 18123 00001 | Download 0.8 MB |
[ "ES-MX" ] | 18123 00001 | Download 0.8 MB |
[ "FI" ] | 18123 00001 | Download 0.8 MB |
[ "FR" ] | 18123 00001 | Download 0 MB |
[ "FR-CH" ] | 18123 00001 | Download 0.8 MB |
[ "HU" ] | 18123 00001 | Download 0.8 MB |
[ "IT" ] | 18123 00001 | Download 0.8 MB |
[ "IT-CH" ] | 18123 00001 | Download 0.8 MB |
[ "JA" ] | 18123 00001 | Download 0.8 MB |
[ "KO" ] | 18123 00001 | Download 0.8 MB |
[ "MS" ] | 18123 00001 | Download 0.8 MB |
[ "NL" ] | 18123 00001 | Download 0.8 MB |
[ "NL-BE" ] | 18123 00001 | Download 0.8 MB |
[ "NO" ] | 18123 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18123 00001 | Download 0.8 MB |
[ "PT" ] | 18123 00001 | Download 0 MB |
[ "SK" ] | 18123 00001 | Download 0.8 MB |
[ "SV" ] | 18123 00001 | Download 0 MB |
[ "TR" ] | 18123 00001 | Download 0.8 MB |
[ "ZH" ] | 18123 00001 | Download 0.8 MB |
[ "CS" ] | 18124 00001 | Download 0.75 MB |
[ "DA" ] | 18124 00001 | Download 0.75 MB |
[ "DE" ] | 18124 00001 | Download 0.75 MB |
[ "DE-AT" ] | 18124 00001 | Download 0.75 MB |
[ "DE-CH" ] | 18124 00001 | Download 0.75 MB |
[ "EN" ] | 18124 00001 | Download 0.75 MB |
[ "EN-AE" ] | 18124 00001 | Download 0.75 MB |
[ "EN-CH" ] | 18124 00001 | Download 0.75 MB |
[ "EN-IN" ] | 18124 00001 | Download 0.75 MB |
[ "EN-PL" ] | 18124 00001 | Download 0.75 MB |
[ "ES" ] | 18124 00001 | Download 0 MB |
[ "ES-AR" ] | 18124 00001 | Download 0.75 MB |
[ "ES-MX" ] | 18124 00001 | Download 0.75 MB |
[ "FI" ] | 18124 00001 | Download 0.75 MB |
[ "FR" ] | 18124 00001 | Download 0 MB |
[ "FR-CH" ] | 18124 00001 | Download 0.75 MB |
[ "HU" ] | 18124 00001 | Download 0.75 MB |
[ "IT" ] | 18124 00001 | Download 0.75 MB |
[ "IT-CH" ] | 18124 00001 | Download 0.75 MB |
[ "JA" ] | 18124 00001 | Download 0.75 MB |
[ "KO" ] | 18124 00001 | Download 0.75 MB |
[ "MS" ] | 18124 00001 | Download 0.75 MB |
[ "NL" ] | 18124 00001 | Download 0.75 MB |
[ "NL-BE" ] | 18124 00001 | Download 0.75 MB |
[ "NO" ] | 18124 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18124 00001 | Download 0.75 MB |
[ "PT" ] | 18124 00001 | Download 0 MB |
[ "SK" ] | 18124 00001 | Download 0.75 MB |
[ "SV" ] | 18124 00001 | Download 0 MB |
[ "TR" ] | 18124 00001 | Download 0.75 MB |
[ "ZH" ] | 18124 00001 | Download 0.75 MB |
[ "CS" ] | 18125 00001 | Download 0.74 MB |
[ "DA" ] | 18125 00001 | Download 0.74 MB |
[ "DE" ] | 18125 00001 | Download 0.75 MB |
[ "DE-AT" ] | 18125 00001 | Download 0.75 MB |
[ "DE-CH" ] | 18125 00001 | Download 0.75 MB |
[ "EN" ] | 18125 00001 | Download 0.74 MB |
[ "EN-AE" ] | 18125 00001 | Download 0.74 MB |
[ "EN-CH" ] | 18125 00001 | Download 0.74 MB |
[ "EN-IN" ] | 18125 00001 | Download 0.74 MB |
[ "EN-PL" ] | 18125 00001 | Download 0.74 MB |
[ "ES" ] | 18125 00001 | Download 0 MB |
[ "ES-AR" ] | 18125 00001 | Download 0.74 MB |
[ "ES-MX" ] | 18125 00001 | Download 0.74 MB |
[ "FI" ] | 18125 00001 | Download 0.74 MB |
[ "FR" ] | 18125 00001 | Download 0 MB |
[ "FR-CH" ] | 18125 00001 | Download 0.74 MB |
[ "HU" ] | 18125 00001 | Download 0.74 MB |
[ "IT" ] | 18125 00001 | Download 0.74 MB |
[ "IT-CH" ] | 18125 00001 | Download 0.74 MB |
[ "JA" ] | 18125 00001 | Download 0.74 MB |
[ "KO" ] | 18125 00001 | Download 0.74 MB |
[ "MS" ] | 18125 00001 | Download 0.74 MB |
[ "NL" ] | 18125 00001 | Download 0.74 MB |
[ "NL-BE" ] | 18125 00001 | Download 0.74 MB |
[ "NO" ] | 18125 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18125 00001 | Download 0.74 MB |
[ "PT" ] | 18125 00001 | Download 0 MB |
[ "SK" ] | 18125 00001 | Download 0.74 MB |
[ "SV" ] | 18125 00001 | Download 0 MB |
[ "TR" ] | 18125 00001 | Download 0.74 MB |
[ "ZH" ] | 18125 00001 | Download 0.74 MB |
[ "CS" ] | 18126 00001 | Download 0.73 MB |
[ "DA" ] | 18126 00001 | Download 0.73 MB |
[ "DE" ] | 18126 00001 | Download 0.73 MB |
[ "DE-AT" ] | 18126 00001 | Download 0.73 MB |
[ "DE-CH" ] | 18126 00001 | Download 0.73 MB |
[ "EN" ] | 18126 00001 | Download 0.73 MB |
[ "EN-AE" ] | 18126 00001 | Download 0.73 MB |
[ "EN-CH" ] | 18126 00001 | Download 0.73 MB |
[ "EN-IN" ] | 18126 00001 | Download 0.73 MB |
[ "EN-PL" ] | 18126 00001 | Download 0.73 MB |
[ "ES-AR" ] | 18126 00001 | Download 0.73 MB |
[ "ES-MX" ] | 18126 00001 | Download 0.73 MB |
[ "FI" ] | 18126 00001 | Download 0.73 MB |
[ "FR-CH" ] | 18126 00001 | Download 0.73 MB |
[ "HU" ] | 18126 00001 | Download 0.73 MB |
[ "IT" ] | 18126 00001 | Download 0.73 MB |
[ "IT-CH" ] | 18126 00001 | Download 0.73 MB |
[ "JA" ] | 18126 00001 | Download 0.73 MB |
[ "KO" ] | 18126 00001 | Download 0.73 MB |
[ "MS" ] | 18126 00001 | Download 0.73 MB |
[ "NL" ] | 18126 00001 | Download 0.73 MB |
[ "NL-BE" ] | 18126 00001 | Download 0.73 MB |
[ "PL" ] | 18126 00001 | Download 0.73 MB |
[ "SK" ] | 18126 00001 | Download 0.73 MB |
[ "TR" ] | 18126 00001 | Download 0.73 MB |
[ "ZH" ] | 18126 00001 | Download 0.73 MB |
[ "CS" ] | 18147 00001 | Download 0.63 MB |
[ "DA" ] | 18147 00001 | Download 0.63 MB |
[ "DE" ] | 18147 00001 | Download 0.63 MB |
[ "DE-AT" ] | 18147 00001 | Download 0.63 MB |
[ "DE-CH" ] | 18147 00001 | Download 0.63 MB |
[ "EN" ] | 18147 00001 | Download 0.63 MB |
[ "EN-AE" ] | 18147 00001 | Download 0.63 MB |
[ "EN-CH" ] | 18147 00001 | Download 0.63 MB |
[ "EN-IN" ] | 18147 00001 | Download 0.63 MB |
[ "EN-PL" ] | 18147 00001 | Download 0.63 MB |
[ "ES-AR" ] | 18147 00001 | Download 0.63 MB |
[ "ES-MX" ] | 18147 00001 | Download 0.63 MB |
[ "FI" ] | 18147 00001 | Download 0.63 MB |
[ "FR-CH" ] | 18147 00001 | Download 0.63 MB |
[ "HU" ] | 18147 00001 | Download 0.63 MB |
[ "IT" ] | 18147 00001 | Download 0.63 MB |
[ "IT-CH" ] | 18147 00001 | Download 0.63 MB |
[ "JA" ] | 18147 00001 | Download 0.63 MB |
[ "KO" ] | 18147 00001 | Download 0.63 MB |
[ "MS" ] | 18147 00001 | Download 0.63 MB |
[ "NL" ] | 18147 00001 | Download 0.63 MB |
[ "NL-BE" ] | 18147 00001 | Download 0.63 MB |
[ "PL" ] | 18147 00001 | Download 0.63 MB |
[ "SK" ] | 18147 00001 | Download 0.63 MB |
[ "TR" ] | 18147 00001 | Download 0.63 MB |
[ "ZH" ] | 18147 00001 | Download 0.63 MB |
[ "CS" ] | PRO18373-00001 | Download 0.79 MB |
[ "DA" ] | PRO18373-00001 | Download 0.79 MB |
[ "DE" ] | PRO18373-00001 | Download 0.79 MB |
[ "DE-AT" ] | PRO18373-00001 | Download 0.79 MB |
[ "DE-CH" ] | PRO18373-00001 | Download 0.79 MB |
[ "EN" ] | PRO18373-00001 | Download 0.79 MB |
[ "EN-AE" ] | PRO18373-00001 | Download 0.79 MB |
[ "EN-CH" ] | PRO18373-00001 | Download 0.79 MB |
[ "EN-IN" ] | PRO18373-00001 | Download 0.79 MB |
[ "EN-PL" ] | PRO18373-00001 | Download 0.79 MB |
[ "ES" ] | PRO18373-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18373-00001 | Download 0.79 MB |
[ "ES-MX" ] | PRO18373-00001 | Download 0.79 MB |
[ "FI" ] | PRO18373-00001 | Download 0.79 MB |
[ "FR" ] | PRO18373-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18373-00001 | Download 0.79 MB |
[ "HU" ] | PRO18373-00001 | Download 0.79 MB |
[ "IT" ] | PRO18373-00001 | Download 0.79 MB |
[ "IT-CH" ] | PRO18373-00001 | Download 0.79 MB |
[ "JA" ] | PRO18373-00001 | Download 0.79 MB |
[ "KO" ] | PRO18373-00001 | Download 0.79 MB |
[ "MS" ] | PRO18373-00001 | Download 0.79 MB |
[ "NL" ] | PRO18373-00001 | Download 0.79 MB |
[ "NL-BE" ] | PRO18373-00001 | Download 0.79 MB |
[ "NO" ] | PRO18373-00001 | Download 0 MB |
[ "PL" ] | 18373 00001 | Download 0.19 MB |
[ "PT" ] | PRO18373-00001 | Download 0 MB |
[ "SK" ] | PRO18373-00001 | Download 0.79 MB |
[ "SV" ] | PRO18373-00001 | Download 0 MB |
[ "TR" ] | PRO18373-00001 | Download 0.79 MB |
[ "ZH" ] | PRO18373-00001 | Download 0.79 MB |
[ "CS" ] | 18614 00001 | Download 0.72 MB |
[ "DA" ] | 18614 00001 | Download 0.72 MB |
[ "DE" ] | 18614 00001 | Download 0.72 MB |
[ "DE-AT" ] | 18614 00001 | Download 0.72 MB |
[ "DE-CH" ] | 18614 00001 | Download 0.72 MB |
[ "EN" ] | 18614 00001 | Download 0.72 MB |
[ "EN-AE" ] | 18614 00001 | Download 0.72 MB |
[ "EN-CH" ] | 18614 00001 | Download 0.72 MB |
[ "EN-IN" ] | 18614 00001 | Download 0.72 MB |
[ "EN-PL" ] | 18614 00001 | Download 0.72 MB |
[ "ES" ] | 18614 00001 | Download 0 MB |
[ "ES-AR" ] | 18614 00001 | Download 0.72 MB |
[ "ES-MX" ] | 18614 00001 | Download 0.72 MB |
[ "FI" ] | 18614 00001 | Download 0.72 MB |
[ "FR" ] | 18614 00001 | Download 0 MB |
[ "FR-CH" ] | 18614 00001 | Download 0.72 MB |
[ "HU" ] | 18614 00001 | Download 0.72 MB |
[ "IT" ] | 18614 00001 | Download 0.72 MB |
[ "IT-CH" ] | 18614 00001 | Download 0.72 MB |
[ "JA" ] | 18614 00001 | Download 0.72 MB |
[ "KO" ] | 18614 00001 | Download 0.72 MB |
[ "MS" ] | 18614 00001 | Download 0.72 MB |
[ "NL" ] | 18614 00001 | Download 0.72 MB |
[ "NL-BE" ] | 18614 00001 | Download 0.72 MB |
[ "NO" ] | 18614 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18614 00001 | Download 0.72 MB |
[ "PT" ] | 18614 00001 | Download 0 MB |
[ "SK" ] | 18614 00001 | Download 0.72 MB |
[ "SV" ] | 18614 00001 | Download 0 MB |
[ "TR" ] | 18614 00001 | Download 0.72 MB |
[ "ZH" ] | 18614 00001 | Download 0.72 MB |
Approvals and certificates | No |
---|---|
Electrical connection | Plug connector M12x1, 4 pole |
Mechanical connection | M18x1.5 screw-on flange |
Output signal | 4 .. 20 mA (3-conductor) |
Resolution | 0.1 mm |
Measuring range [mm] | 1000 |
Design / geometry | Rod |
Measuring principle | Magnetostrictive |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions
EN
(4.96 MB)