Technical data
Approvals and certificates | SIL 2, PL D, Cat 2 |
---|---|
Measuring range, end value | 360 |
Measuring range, initial value | 0 |
Type | Single-turn |
Electrical connection | M12x1 male connector, 5-pin, axial |
Housing diameter | 36 mm, round |
Fixing type | Synchro 4-hole M3 |
Mechanical connection | 10 mm Form D, DM 6 mm |
Output signal | CANopen Safety |
Resolution | 14 bit |
Accuracy | 0.2° max = 0.1° typ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 926191 HAT 1436 F13 360L P01 D106
Software
EN
(0 MB)

EDS_926191_HAT 1436-F13-360L-P01-D106-..
Software
EN
(0 MB)