HAT 3836-F13-360L-P01-V126-M01-S2PD-000

Part number
925563
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates SIL 2, PL D, Cat 2
Measuring range, end value 360
Measuring range, initial value 0
Type Single-turn
Electrical connection M12x1 male connector, 5-pin, axial
Housing diameter 36 mm, round
Fixing type Synchro 4-hole M3
Mechanical connection 10 mm solid shaft, DM 6 mm
Output signal CANopen Safety
Resolution 18 bit
Accuracy 0.2° max = 0.1° typ

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 925563 HAT 3836 F13 360L P01
Software EN

(0 MB)

EDS_925563_HAT 3836-F13-360L-P01...
Software EN

(0 MB)

HAT 3800 CANopen User manual D/E/F
Operating/maintenance instructions EN

(0.94 MB)

HAT 3800 CANopen Safety Safety manual D/E
Operating/maintenance instructions EN

(1.01 MB)

HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(1.22 MB)

HAT 3800 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(0.96 MB)

HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions EN

(1 MB)

HAT 3800 Angle Sensor CANopen
Product brochure EN

(2.17 MB)

HAT 3800 Angle Sensor CANopen, PLd, SIL 2
Product brochure EN

(2.17 MB)