HNT 1226-C-0410-000

Part number
923690
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Measuring range [mm] 338
Integrated temperature sensor No
Approvals and certificates UL approval
Electrical connection M12x1, 4-pole
Mechanical connection G3/4 external
Output signal 4 to 20mA (3-conductor, source)
Rod length [mm] 410
Measuring principle Magnetostrictive