Technical data
Approvals and certificates | No |
---|---|
Additional interface | IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 60 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD 923504 EDS 824 F31 0060 000
Software
EN
(0.03 MB)

IODD_923504_EDS 824-F31-0060-000
Software
EN
(0.03 MB)