Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18314-00001 | Download 6.23 MB |
[ "CS" ] | PRO18314-00001 | Download 6.23 MB |
[ "DA" ] | PRO18314-00001 | Download 6.23 MB |
[ "DE" ] | PRO18314-00001 | Download 6.23 MB |
[ "DE-AT" ] | PRO18314-00001 | Download 6.23 MB |
[ "DE-CH" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-AE" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-CH" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-IN" ] | PRO18314-00001 | Download 6.23 MB |
[ "EN-PL" ] | PRO18314-00001 | Download 6.23 MB |
[ "ES" ] | 18314 00001 | Download 0.13 MB |
[ "ES-AR" ] | 18314 00001 | Download 0.13 MB |
[ "ES-MX" ] | 18314 00001 | Download 0.13 MB |
[ "FI" ] | PRO18314-00001 | Download 6.23 MB |
[ "FR" ] | PRO18314-00001 | Download 0.63 MB |
[ "FR-CH" ] | PRO18314-00001 | Download 0.63 MB |
[ "HU" ] | PRO18314-00001 | Download 6.23 MB |
[ "IT" ] | PRO18314-00001 | Download 6.23 MB |
[ "IT-CH" ] | PRO18314-00001 | Download 6.23 MB |
[ "JA" ] | PRO18314-00001 | Download 6.23 MB |
[ "KO" ] | PRO18314-00001 | Download 6.23 MB |
[ "MS" ] | PRO18314-00001 | Download 6.23 MB |
[ "NL" ] | PRO18314-00001 | Download 6.23 MB |
[ "NL-BE" ] | PRO18314-00001 | Download 6.23 MB |
[ "NO" ] | PRO18314-00001 | Download 6.23 MB |
[ "PL" ] | PRO18314-00001 | Download 6.23 MB |
[ "PT" ] | PRO18314-00001 | Download 6.23 MB |
[ "SK" ] | PRO18314-00001 | Download 6.23 MB |
[ "SV" ] | PRO18314-00001 | Download 6.23 MB |
[ "TR" ] | PRO18314-00001 | Download 6.23 MB |
[ "ZH" ] | PRO18314-00001 | Download 6.23 MB |
[ "BG" ] | PRO18325-00001 | Download 5.13 MB |
[ "CS" ] | PRO18325-00001 | Download 5.13 MB |
[ "DA" ] | PRO18325-00001 | Download 5.13 MB |
[ "DE" ] | PRO18325-00001 | Download 5.13 MB |
[ "DE-AT" ] | PRO18325-00001 | Download 5.13 MB |
[ "DE-CH" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-AE" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-CH" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-IN" ] | PRO18325-00001 | Download 5.13 MB |
[ "EN-PL" ] | PRO18325-00001 | Download 5.13 MB |
[ "ES" ] | PRO18325-00001 | Download 5.13 MB |
[ "ES-AR" ] | PRO18325-00001 | Download 5.13 MB |
[ "ES-MX" ] | PRO18325-00001 | Download 5.13 MB |
[ "FI" ] | PRO18325-00001 | Download 5.13 MB |
[ "FR" ] | PRO18325-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO18325-00001 | Download 0.65 MB |
[ "HU" ] | PRO18325-00001 | Download 5.13 MB |
[ "IT" ] | PRO18325-00001 | Download 5.13 MB |
[ "IT-CH" ] | PRO18325-00001 | Download 5.13 MB |
[ "JA" ] | PRO18325-00001 | Download 5.13 MB |
[ "KO" ] | PRO18325-00001 | Download 5.13 MB |
[ "MS" ] | PRO18325-00001 | Download 5.13 MB |
[ "NL" ] | PRO18325-00001 | Download 5.13 MB |
[ "NL-BE" ] | PRO18325-00001 | Download 5.13 MB |
[ "NO" ] | PRO18325-00001 | Download 5.13 MB |
[ "PL" ] | PRO18325-00001 | Download 5.13 MB |
[ "PT" ] | PRO18325-00001 | Download 5.13 MB |
[ "SK" ] | PRO18325-00001 | Download 5.13 MB |
[ "SV" ] | PRO18325-00001 | Download 5.13 MB |
[ "TR" ] | PRO18325-00001 | Download 5.13 MB |
[ "ZH" ] | PRO18325-00001 | Download 5.13 MB |
Approval | UL approval |
---|---|
Electrical connection | DIN EN 175301-803 /3p + PE |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 1 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Absolute |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions
EN
(8.93 MB)