Technical data
Electrical connection | M12x1, 4-pole |
---|---|
Mechanical connection | M30 x 1.5 |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V |
Switching outputs | 1 |
Measuring range [mm] | 4000 |
Measuring principle | Ultrasonic sound |
Display | Yes |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 526 User manual D/E/F
Operating/maintenance instructions
EN
(1.6 MB)
HNS 526 Level Switch
Product brochure
EN
(0.93 MB)