HDA 4779-A-5000-DS-000(PSI)72inch

Part number
922291
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval ATEX, CSA, IECEx
Electrical connection Conduit 1/2-14 NPT single lead
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Output signal 4 to 20mA (2 conductors)
Accuracy 0.50% max = 0.25% typ.
Pressure range max value 5000
Pressure range min value 0
Pressure unit PSI
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(10.78 MB)

HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
Operating/maintenance instructions EN

(3.35 MB)

HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
Operating/maintenance instructions EN

(13.04 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions EN

(3.47 MB)

HDA 4400/4700/EDS 410 Ex-Proof User manual E
Operating/maintenance instructions EN

(0.85 MB)

HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions EN

(6.54 MB)

HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.72 MB)

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
Operating/maintenance instructions EN

(5.01 MB)

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
Operating/maintenance instructions EN

(5.23 MB)

HDA 4400/4700 User manual D/E/F
Operating/maintenance instructions EN

(1.91 MB)

HDA 4700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(0.36 MB)

HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions EN

(8.93 MB)

HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.48 MB)

HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions EN

(5.25 MB)

HDA 4700/7400/7700 CANopen Protocol description D/E
Operating/maintenance instructions EN

(0.61 MB)

HDA 4400/4700-CC Analogue Safety Safety manual D/E
Operating/maintenance instructions EN

(0.74 MB)

HDA 4400/4700 flash membrane User manual D/E/F
Operating/maintenance instructions EN

(0.61 MB)

HDA 4700/7400/7700 SAE J1939 Protocol description D/E
Operating/maintenance instructions EN

(0.24 MB)

HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.51 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.37 MB)

HDA 4700 HART User manual D/E
Operating/maintenance instructions EN

(0.58 MB)

HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions EN

(7.62 MB)

HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.36 MB)

HDA 4400/4700 Ex ia CSA for H2 User manual E
Operating/maintenance instructions EN

(3.12 MB)

HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
Operating/maintenance instructions EN

(2.17 MB)

HDA 4700 SAE J1939 V03 Protocol description E
Operating/maintenance instructions EN

(0.81 MB)

HDA 4700 Bluetooth Ex ia ATEX IECEx User manual E/D
Operating/maintenance instructions EN

(1.9 MB)

HDA 4700 CANopen Safety SIL3 PLe Safety manual D/E
Operating/maintenance instructions EN

(3.36 MB)

HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
Operating/maintenance instructions EN

(5.5 MB)

HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx
Product brochure EN

(0.8 MB)

HDA 4700 Pressure Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
Product brochure EN

(0.86 MB)

HDA 4700 Pressure Transmitter Ex applications IECEx Australia approval
Product brochure EN

(0.77 MB)

HDA 4700 Pressure Transmitter SIL 3, PLe
Product brochure EN

(3.59 MB)

HDA 4700 Pressure Transmitter
Product brochure EN

(5.79 MB)

HDA 4700 Pressure Transmitter CAN
Product brochure EN

(4.54 MB)

HDA 4700 Pressure Transmitter shipping applications
Product brochure EN

(4.7 MB)

Electronic Pressure Transmitter in ATEX Version HDA 4700
Product brochure EN

(0.88 MB)

HDA 4700 Pressure Transmitter Ex applications
Product brochure EN

(0.8 MB)

Electronic Pressure Transmitter HDA 4700 with Flush Membrane
Product brochure EN

(0.84 MB)

HDA 4700 Pressure Transmitter PL d Cat 3
Product brochure EN

(5.15 MB)

HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA
Product brochure EN

(0.87 MB)

Electronic Pressure Transmitter HDA 4700 IECEx Intrinsically safe
Product brochure EN

(0.93 MB)

HDA 4700 Pressure Transmitter HART
Product brochure EN

(4.52 MB)

HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure EN

(0.76 MB)

HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure EN

(0.91 MB)

HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, Redundant
Product brochure EN

(0.82 MB)

Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure EN

(0.84 MB)

Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEX,IECEx, CSA Flameproof Enclosure
Product brochure EN

(0.79 MB)

Electronic Pressure Transmitter HDA 4700 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure EN

(0.86 MB)

HDA 4400/4700-CC(SC) Safety manual D/E
Operating/maintenance instructions EN

(1.17 MB)

Pressure transmitters for hydrogen applications
Industry brochure EN

(22.21 MB)