The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
No |
Mechanical connection |
M30x1.5 |
Output signal |
4 to 20 mA, 0 to 10 V |
Switching outputs |
2 switching outputs |
Measuring range [mm] |
3400 |
Measuring principle |
Ultrasonic sound |
Accuracy |
2,00 |
Display |
Yes |
Electrical connection |
M12x1, 5-pole |