Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 18108 00001 | Download 0.8 MB |
[ "CS" ] | 18108 00001 | Download 0.8 MB |
[ "DA" ] | 18108 00001 | Download 0.8 MB |
[ "DE" ] | 18108 00001 | Download 0.81 MB |
[ "DE-AT" ] | 18108 00001 | Download 0.81 MB |
[ "DE-CH" ] | 18108 00001 | Download 0.81 MB |
[ "EN" ] | 18108 00001 | Download 0.8 MB |
[ "EN-AE" ] | 18108 00001 | Download 0.8 MB |
[ "EN-CH" ] | 18108 00001 | Download 0.8 MB |
[ "EN-IN" ] | 18108 00001 | Download 0.8 MB |
[ "EN-PL" ] | 18108 00001 | Download 0.8 MB |
[ "EN-ZA" ] | 18108 00001 | Download 0 MB |
[ "ES" ] | 18108 00001 | Download 0 MB |
[ "ES-AR" ] | 18108 00001 | Download 0.8 MB |
[ "ES-MX" ] | 18108 00001 | Download 0.8 MB |
[ "FI" ] | 18108 00001 | Download 0.8 MB |
[ "FR" ] | 18108 00001 | Download 0.8 MB |
[ "FR-CH" ] | 18108 00001 | Download 0.8 MB |
[ "HU" ] | 18108 00001 | Download 0.8 MB |
[ "IT" ] | 18108 00001 | Download 0.8 MB |
[ "IT-CH" ] | 18108 00001 | Download 0.8 MB |
[ "JA" ] | 18108 00001 | Download 0.8 MB |
[ "KO" ] | 18108 00001 | Download 0.8 MB |
[ "MS" ] | 18108 00001 | Download 0.8 MB |
[ "NL" ] | 18108 00001 | Download 0.8 MB |
[ "NL-BE" ] | 18108 00001 | Download 0.8 MB |
[ "NO" ] | 18108 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18108 00001 | Download 0.8 MB |
[ "PT" ] | 18108 00001 | Download 0 MB |
[ "SK" ] | 18108 00001 | Download 0.8 MB |
[ "SV" ] | 18108 00001 | Download 0 MB |
[ "TR" ] | 18108 00001 | Download 0.8 MB |
[ "ZH" ] | 18108 00001 | Download 0.8 MB |
[ "BG" ] | 18112 00001 | Download 0.79 MB |
[ "CS" ] | 18112 00001 | Download 0.79 MB |
[ "DA" ] | 18112 00001 | Download 0.79 MB |
[ "DE" ] | 18112 00001 | Download 0.8 MB |
[ "DE-AT" ] | 18112 00001 | Download 0.8 MB |
[ "DE-CH" ] | 18112 00001 | Download 0.8 MB |
[ "EN" ] | 18112 00001 | Download 0.79 MB |
[ "EN-AE" ] | 18112 00001 | Download 0.79 MB |
[ "EN-CH" ] | 18112 00001 | Download 0.79 MB |
[ "EN-IN" ] | 18112 00001 | Download 0.79 MB |
[ "EN-PL" ] | 18112 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 18112 00001 | Download 0 MB |
[ "ES" ] | 18112 00001 | Download 0 MB |
[ "ES-AR" ] | 18112 00001 | Download 0.79 MB |
[ "ES-MX" ] | 18112 00001 | Download 0.79 MB |
[ "FI" ] | 18112 00001 | Download 0.79 MB |
[ "FR" ] | 18112 00001 | Download 0.79 MB |
[ "FR-CH" ] | 18112 00001 | Download 0.79 MB |
[ "HU" ] | 18112 00001 | Download 0.79 MB |
[ "IT" ] | 18112 00001 | Download 0.79 MB |
[ "IT-CH" ] | 18112 00001 | Download 0.79 MB |
[ "JA" ] | 18112 00001 | Download 0.79 MB |
[ "KO" ] | 18112 00001 | Download 0.79 MB |
[ "MS" ] | 18112 00001 | Download 0.79 MB |
[ "NL" ] | 18112 00001 | Download 0.79 MB |
[ "NL-BE" ] | 18112 00001 | Download 0.79 MB |
[ "NO" ] | 18112 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18112 00001 | Download 0.79 MB |
[ "PT" ] | 18112 00001 | Download 0 MB |
[ "SK" ] | 18112 00001 | Download 0.79 MB |
[ "SV" ] | 18112 00001 | Download 0 MB |
[ "TR" ] | 18112 00001 | Download 0.79 MB |
[ "ZH" ] | 18112 00001 | Download 0.79 MB |
[ "BG" ] | 18114 00001 | Download 0.76 MB |
[ "CS" ] | 18114 00001 | Download 0.76 MB |
[ "DA" ] | 18114 00001 | Download 0.76 MB |
[ "DE" ] | 18114 00001 | Download 0.77 MB |
[ "DE-AT" ] | 18114 00001 | Download 0.77 MB |
[ "DE-CH" ] | 18114 00001 | Download 0.77 MB |
[ "EN" ] | 18114 00001 | Download 0.76 MB |
[ "EN-AE" ] | 18114 00001 | Download 0.76 MB |
[ "EN-CH" ] | 18114 00001 | Download 0.76 MB |
[ "EN-IN" ] | 18114 00001 | Download 0.76 MB |
[ "EN-PL" ] | 18114 00001 | Download 0.76 MB |
[ "EN-ZA" ] | 18114 00001 | Download 0 MB |
[ "ES" ] | 18114 00001 | Download 0 MB |
[ "ES-AR" ] | 18114 00001 | Download 0.76 MB |
[ "ES-MX" ] | 18114 00001 | Download 0.76 MB |
[ "FI" ] | 18114 00001 | Download 0.76 MB |
[ "FR" ] | 18114 00001 | Download 0.76 MB |
[ "FR-CH" ] | 18114 00001 | Download 0.76 MB |
[ "HU" ] | 18114 00001 | Download 0.76 MB |
[ "IT" ] | 18114 00001 | Download 0.76 MB |
[ "IT-CH" ] | 18114 00001 | Download 0.76 MB |
[ "JA" ] | 18114 00001 | Download 0.76 MB |
[ "KO" ] | 18114 00001 | Download 0.76 MB |
[ "MS" ] | 18114 00001 | Download 0.76 MB |
[ "NL" ] | 18114 00001 | Download 0.76 MB |
[ "NL-BE" ] | 18114 00001 | Download 0.76 MB |
[ "NO" ] | 18114 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18114 00001 | Download 0.76 MB |
[ "PT" ] | 18114 00001 | Download 0 MB |
[ "SK" ] | 18114 00001 | Download 0.76 MB |
[ "SV" ] | 18114 00001 | Download 0 MB |
[ "TR" ] | 18114 00001 | Download 0.76 MB |
[ "ZH" ] | 18114 00001 | Download 0.76 MB |
[ "BG" ] | 18115 00001 | Download 0.76 MB |
[ "CS" ] | 18115 00001 | Download 0.76 MB |
[ "DA" ] | 18115 00001 | Download 0.76 MB |
[ "DE" ] | 18115 00001 | Download 0.77 MB |
[ "DE-AT" ] | 18115 00001 | Download 0.77 MB |
[ "DE-CH" ] | 18115 00001 | Download 0.77 MB |
[ "EN" ] | 18115 00001 | Download 0.76 MB |
[ "EN-AE" ] | 18115 00001 | Download 0.76 MB |
[ "EN-CH" ] | 18115 00001 | Download 0.76 MB |
[ "EN-IN" ] | 18115 00001 | Download 0.76 MB |
[ "EN-PL" ] | 18115 00001 | Download 0.76 MB |
[ "EN-ZA" ] | 18115 00001 | Download 0 MB |
[ "ES" ] | 18115 00001 | Download 0 MB |
[ "ES-AR" ] | 18115 00001 | Download 0.76 MB |
[ "ES-MX" ] | 18115 00001 | Download 0.76 MB |
[ "FI" ] | 18115 00001 | Download 0.76 MB |
[ "FR" ] | 18115 00001 | Download 0.76 MB |
[ "FR-CH" ] | 18115 00001 | Download 0.76 MB |
[ "HU" ] | 18115 00001 | Download 0.76 MB |
[ "IT" ] | 18115 00001 | Download 0.76 MB |
[ "IT-CH" ] | 18115 00001 | Download 0.76 MB |
[ "JA" ] | 18115 00001 | Download 0.76 MB |
[ "KO" ] | 18115 00001 | Download 0.76 MB |
[ "MS" ] | 18115 00001 | Download 0.76 MB |
[ "NL" ] | 18115 00001 | Download 0.76 MB |
[ "NL-BE" ] | 18115 00001 | Download 0.76 MB |
[ "NO" ] | 18115 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18115 00001 | Download 0.76 MB |
[ "PT" ] | 18115 00001 | Download 0 MB |
[ "SK" ] | 18115 00001 | Download 0.76 MB |
[ "SV" ] | 18115 00001 | Download 0 MB |
[ "TR" ] | 18115 00001 | Download 0.76 MB |
[ "ZH" ] | 18115 00001 | Download 0.76 MB |
[ "BG" ] | 18116 00001 | Download 0.75 MB |
[ "CS" ] | 18116 00001 | Download 0.75 MB |
[ "DA" ] | 18116 00001 | Download 0.75 MB |
[ "DE" ] | 18116 00001 | Download 0.75 MB |
[ "DE-AT" ] | 18116 00001 | Download 0.75 MB |
[ "DE-CH" ] | 18116 00001 | Download 0.75 MB |
[ "EN" ] | 18116 00001 | Download 0.75 MB |
[ "EN-AE" ] | 18116 00001 | Download 0.75 MB |
[ "EN-CH" ] | 18116 00001 | Download 0.75 MB |
[ "EN-IN" ] | 18116 00001 | Download 0.75 MB |
[ "EN-PL" ] | 18116 00001 | Download 0.75 MB |
[ "EN-ZA" ] | 18116 00001 | Download 0 MB |
[ "ES" ] | 18116 00001 | Download 0 MB |
[ "ES-AR" ] | 18116 00001 | Download 0.75 MB |
[ "ES-MX" ] | 18116 00001 | Download 0.75 MB |
[ "FI" ] | 18116 00001 | Download 0.75 MB |
[ "FR" ] | 18116 00001 | Download 0.75 MB |
[ "FR-CH" ] | 18116 00001 | Download 0.75 MB |
[ "HU" ] | 18116 00001 | Download 0.75 MB |
[ "IT" ] | 18116 00001 | Download 0.75 MB |
[ "IT-CH" ] | 18116 00001 | Download 0.75 MB |
[ "JA" ] | 18116 00001 | Download 0.75 MB |
[ "KO" ] | 18116 00001 | Download 0.75 MB |
[ "MS" ] | 18116 00001 | Download 0.75 MB |
[ "NL" ] | 18116 00001 | Download 0.75 MB |
[ "NL-BE" ] | 18116 00001 | Download 0.75 MB |
[ "NO" ] | 18116 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18116 00001 | Download 0.75 MB |
[ "PT" ] | 18116 00001 | Download 0 MB |
[ "SK" ] | 18116 00001 | Download 0.75 MB |
[ "SV" ] | 18116 00001 | Download 0 MB |
[ "TR" ] | 18116 00001 | Download 0.75 MB |
[ "ZH" ] | 18116 00001 | Download 0.75 MB |
[ "BG" ] | 18117 00001 | Download 0.8 MB |
[ "CS" ] | 18117 00001 | Download 0.8 MB |
[ "DA" ] | 18117 00001 | Download 0.8 MB |
[ "DE" ] | 18117 00001 | Download 0.81 MB |
[ "DE-AT" ] | 18117 00001 | Download 0.81 MB |
[ "DE-CH" ] | 18117 00001 | Download 0.81 MB |
[ "EN" ] | 18117 00001 | Download 0.8 MB |
[ "EN-AE" ] | 18117 00001 | Download 0.8 MB |
[ "EN-CH" ] | 18117 00001 | Download 0.8 MB |
[ "EN-IN" ] | 18117 00001 | Download 0.8 MB |
[ "EN-PL" ] | 18117 00001 | Download 0.8 MB |
[ "EN-ZA" ] | 18117 00001 | Download 0 MB |
[ "ES" ] | 18117 00001 | Download 0 MB |
[ "ES-AR" ] | 18117 00001 | Download 0.8 MB |
[ "ES-MX" ] | 18117 00001 | Download 0.8 MB |
[ "FI" ] | 18117 00001 | Download 0.8 MB |
[ "FR" ] | 18117 00001 | Download 0.8 MB |
[ "FR-CH" ] | 18117 00001 | Download 0.8 MB |
[ "HU" ] | 18117 00001 | Download 0.8 MB |
[ "IT" ] | 18117 00001 | Download 0.8 MB |
[ "IT-CH" ] | 18117 00001 | Download 0.8 MB |
[ "JA" ] | 18117 00001 | Download 0.8 MB |
[ "KO" ] | 18117 00001 | Download 0.8 MB |
[ "MS" ] | 18117 00001 | Download 0.8 MB |
[ "NL" ] | 18117 00001 | Download 0.8 MB |
[ "NL-BE" ] | 18117 00001 | Download 0.8 MB |
[ "NO" ] | 18117 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18117 00001 | Download 0.8 MB |
[ "PT" ] | 18117 00001 | Download 0 MB |
[ "SK" ] | 18117 00001 | Download 0.8 MB |
[ "SV" ] | 18117 00001 | Download 0 MB |
[ "TR" ] | 18117 00001 | Download 0.8 MB |
[ "ZH" ] | 18117 00001 | Download 0.8 MB |
[ "BG" ] | 18119 00001 | Download 0.76 MB |
[ "CS" ] | 18119 00001 | Download 0.76 MB |
[ "DA" ] | 18119 00001 | Download 0.76 MB |
[ "DE" ] | 18119 00001 | Download 0.76 MB |
[ "DE-AT" ] | 18119 00001 | Download 0.76 MB |
[ "DE-CH" ] | 18119 00001 | Download 0.76 MB |
[ "EN" ] | 18119 00001 | Download 0.76 MB |
[ "EN-AE" ] | 18119 00001 | Download 0.76 MB |
[ "EN-CH" ] | 18119 00001 | Download 0.76 MB |
[ "EN-IN" ] | 18119 00001 | Download 0.76 MB |
[ "EN-PL" ] | 18119 00001 | Download 0.76 MB |
[ "EN-ZA" ] | 18119 00001 | Download 0 MB |
[ "ES" ] | 18119 00001 | Download 0 MB |
[ "ES-AR" ] | 18119 00001 | Download 0.76 MB |
[ "ES-MX" ] | 18119 00001 | Download 0.76 MB |
[ "FI" ] | 18119 00001 | Download 0.76 MB |
[ "FR" ] | 18119 00001 | Download 0.76 MB |
[ "FR-CH" ] | 18119 00001 | Download 0.76 MB |
[ "HU" ] | 18119 00001 | Download 0.76 MB |
[ "IT" ] | 18119 00001 | Download 0.76 MB |
[ "IT-CH" ] | 18119 00001 | Download 0.76 MB |
[ "JA" ] | 18119 00001 | Download 0.76 MB |
[ "KO" ] | 18119 00001 | Download 0.76 MB |
[ "MS" ] | 18119 00001 | Download 0.76 MB |
[ "NL" ] | 18119 00001 | Download 0.76 MB |
[ "NL-BE" ] | 18119 00001 | Download 0.76 MB |
[ "NO" ] | 18119 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18119 00001 | Download 0.76 MB |
[ "PT" ] | 18119 00001 | Download 0 MB |
[ "SK" ] | 18119 00001 | Download 0.76 MB |
[ "SV" ] | 18119 00001 | Download 0 MB |
[ "TR" ] | 18119 00001 | Download 0.76 MB |
[ "ZH" ] | 18119 00001 | Download 0.76 MB |
[ "BG" ] | 18120 00001 | Download 0.77 MB |
[ "CS" ] | 18120 00001 | Download 0.77 MB |
[ "DA" ] | 18120 00001 | Download 0.77 MB |
[ "DE" ] | 18120 00001 | Download 0.78 MB |
[ "DE-AT" ] | 18120 00001 | Download 0.78 MB |
[ "DE-CH" ] | 18120 00001 | Download 0.78 MB |
[ "EN" ] | 18120 00001 | Download 0.77 MB |
[ "EN-AE" ] | 18120 00001 | Download 0.77 MB |
[ "EN-CH" ] | 18120 00001 | Download 0.77 MB |
[ "EN-IN" ] | 18120 00001 | Download 0.77 MB |
[ "EN-PL" ] | 18120 00001 | Download 0.77 MB |
[ "EN-ZA" ] | 18120 00001 | Download 0 MB |
[ "ES" ] | 18120 00001 | Download 0 MB |
[ "ES-AR" ] | 18120 00001 | Download 0.77 MB |
[ "ES-MX" ] | 18120 00001 | Download 0.77 MB |
[ "FI" ] | 18120 00001 | Download 0.77 MB |
[ "FR" ] | 18120 00001 | Download 0.77 MB |
[ "FR-CH" ] | 18120 00001 | Download 0.77 MB |
[ "HU" ] | 18120 00001 | Download 0.77 MB |
[ "IT" ] | 18120 00001 | Download 0.77 MB |
[ "IT-CH" ] | 18120 00001 | Download 0.77 MB |
[ "JA" ] | 18120 00001 | Download 0.77 MB |
[ "KO" ] | 18120 00001 | Download 0.77 MB |
[ "MS" ] | 18120 00001 | Download 0.77 MB |
[ "NL" ] | 18120 00001 | Download 0.77 MB |
[ "NL-BE" ] | 18120 00001 | Download 0.77 MB |
[ "NO" ] | 18120 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18120 00001 | Download 0.77 MB |
[ "PT" ] | 18120 00001 | Download 0 MB |
[ "SK" ] | 18120 00001 | Download 0.77 MB |
[ "SV" ] | 18120 00001 | Download 0 MB |
[ "TR" ] | 18120 00001 | Download 0.77 MB |
[ "ZH" ] | 18120 00001 | Download 0.77 MB |
[ "BG" ] | 18121 00001 | Download 0.76 MB |
[ "CS" ] | 18121 00001 | Download 0.76 MB |
[ "DA" ] | 18121 00001 | Download 0.76 MB |
[ "DE" ] | 18121 00001 | Download 0.77 MB |
[ "DE-AT" ] | 18121 00001 | Download 0.77 MB |
[ "DE-CH" ] | 18121 00001 | Download 0.77 MB |
[ "EN" ] | 18121 00001 | Download 0.76 MB |
[ "EN-AE" ] | 18121 00001 | Download 0.76 MB |
[ "EN-CH" ] | 18121 00001 | Download 0.76 MB |
[ "EN-IN" ] | 18121 00001 | Download 0.76 MB |
[ "EN-PL" ] | 18121 00001 | Download 0.76 MB |
[ "EN-ZA" ] | 18121 00001 | Download 0 MB |
[ "ES" ] | 18121 00001 | Download 0 MB |
[ "ES-AR" ] | 18121 00001 | Download 0.76 MB |
[ "ES-MX" ] | 18121 00001 | Download 0.76 MB |
[ "FI" ] | 18121 00001 | Download 0.76 MB |
[ "FR" ] | 18121 00001 | Download 0.76 MB |
[ "FR-CH" ] | 18121 00001 | Download 0.76 MB |
[ "HU" ] | 18121 00001 | Download 0.76 MB |
[ "IT" ] | 18121 00001 | Download 0.76 MB |
[ "IT-CH" ] | 18121 00001 | Download 0.76 MB |
[ "JA" ] | 18121 00001 | Download 0.76 MB |
[ "KO" ] | 18121 00001 | Download 0.76 MB |
[ "MS" ] | 18121 00001 | Download 0.76 MB |
[ "NL" ] | 18121 00001 | Download 0.76 MB |
[ "NL-BE" ] | 18121 00001 | Download 0.76 MB |
[ "NO" ] | 18121 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18121 00001 | Download 0.76 MB |
[ "PT" ] | 18121 00001 | Download 0 MB |
[ "SK" ] | 18121 00001 | Download 0.76 MB |
[ "SV" ] | 18121 00001 | Download 0 MB |
[ "TR" ] | 18121 00001 | Download 0.76 MB |
[ "ZH" ] | 18121 00001 | Download 0.76 MB |
[ "BG" ] | 18122 00001 | Download 0.75 MB |
[ "CS" ] | 18122 00001 | Download 0.75 MB |
[ "DA" ] | 18122 00001 | Download 0.75 MB |
[ "DE" ] | 18122 00001 | Download 0.75 MB |
[ "DE-AT" ] | 18122 00001 | Download 0.75 MB |
[ "DE-CH" ] | 18122 00001 | Download 0.75 MB |
[ "EN" ] | 18122 00001 | Download 0.75 MB |
[ "EN-AE" ] | 18122 00001 | Download 0.75 MB |
[ "EN-CH" ] | 18122 00001 | Download 0.75 MB |
[ "EN-IN" ] | 18122 00001 | Download 0.75 MB |
[ "EN-PL" ] | 18122 00001 | Download 0.75 MB |
[ "EN-ZA" ] | 18122 00001 | Download 0 MB |
[ "ES" ] | 18122 00001 | Download 0 MB |
[ "ES-AR" ] | 18122 00001 | Download 0.75 MB |
[ "ES-MX" ] | 18122 00001 | Download 0.75 MB |
[ "FI" ] | 18122 00001 | Download 0.75 MB |
[ "FR" ] | 18122 00001 | Download 0.75 MB |
[ "FR-CH" ] | 18122 00001 | Download 0.75 MB |
[ "HU" ] | 18122 00001 | Download 0.75 MB |
[ "IT" ] | 18122 00001 | Download 0.75 MB |
[ "IT-CH" ] | 18122 00001 | Download 0.75 MB |
[ "JA" ] | 18122 00001 | Download 0.75 MB |
[ "KO" ] | 18122 00001 | Download 0.75 MB |
[ "MS" ] | 18122 00001 | Download 0.75 MB |
[ "NL" ] | 18122 00001 | Download 0.75 MB |
[ "NL-BE" ] | 18122 00001 | Download 0.75 MB |
[ "NO" ] | 18122 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18122 00001 | Download 0.75 MB |
[ "PT" ] | 18122 00001 | Download 0 MB |
[ "SK" ] | 18122 00001 | Download 0.75 MB |
[ "SV" ] | 18122 00001 | Download 0 MB |
[ "TR" ] | 18122 00001 | Download 0.75 MB |
[ "ZH" ] | 18122 00001 | Download 0.75 MB |
[ "BG" ] | PRO18396-00001 | Download 0.76 MB |
[ "CS" ] | PRO18396-00001 | Download 0.76 MB |
[ "DA" ] | PRO18396-00001 | Download 0.76 MB |
[ "DE" ] | PRO18396-00001 | Download 0.76 MB |
[ "DE-AT" ] | PRO18396-00001 | Download 0.76 MB |
[ "DE-CH" ] | PRO18396-00001 | Download 0.76 MB |
[ "EN" ] | PRO18396-00001 | Download 0.76 MB |
[ "EN-AE" ] | PRO18396-00001 | Download 0.76 MB |
[ "EN-CH" ] | PRO18396-00001 | Download 0.76 MB |
[ "EN-IN" ] | PRO18396-00001 | Download 0.76 MB |
[ "EN-PL" ] | PRO18396-00001 | Download 0.76 MB |
[ "EN-ZA" ] | PRO18396-00001 | Download 0 MB |
[ "ES" ] | PRO18396-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18396-00001 | Download 0.76 MB |
[ "ES-MX" ] | PRO18396-00001 | Download 0.76 MB |
[ "FI" ] | PRO18396-00001 | Download 0.76 MB |
[ "FR" ] | PRO18396-00001 | Download 0.76 MB |
[ "FR-CH" ] | PRO18396-00001 | Download 0.76 MB |
[ "HU" ] | PRO18396-00001 | Download 0.76 MB |
[ "IT" ] | PRO18396-00001 | Download 0.76 MB |
[ "IT-CH" ] | PRO18396-00001 | Download 0.76 MB |
[ "JA" ] | PRO18396-00001 | Download 0.76 MB |
[ "KO" ] | PRO18396-00001 | Download 0.76 MB |
[ "MS" ] | PRO18396-00001 | Download 0.76 MB |
[ "NL" ] | PRO18396-00001 | Download 0.76 MB |
[ "NL-BE" ] | PRO18396-00001 | Download 0.76 MB |
[ "NO" ] | PRO18396-00001 | Download 0 MB |
[ "PL" ] | PRO18396-00001 | Download 0.76 MB |
[ "PT" ] | PRO18396-00001 | Download 0 MB |
[ "SK" ] | PRO18396-00001 | Download 0.76 MB |
[ "SV" ] | PRO18396-00001 | Download 0 MB |
[ "TR" ] | PRO18396-00001 | Download 0.76 MB |
[ "ZH" ] | PRO18396-00001 | Download 0.76 MB |
[ "BG" ] | PRO18397-00001 | Download 0.79 MB |
[ "CS" ] | PRO18397-00001 | Download 0.79 MB |
[ "DA" ] | PRO18397-00001 | Download 0.79 MB |
[ "DE" ] | PRO18397-00001 | Download 0.8 MB |
[ "DE-AT" ] | PRO18397-00001 | Download 0.8 MB |
[ "DE-CH" ] | PRO18397-00001 | Download 0.8 MB |
[ "EN" ] | PRO18397-00001 | Download 0.79 MB |
[ "EN-AE" ] | PRO18397-00001 | Download 0.79 MB |
[ "EN-CH" ] | PRO18397-00001 | Download 0.79 MB |
[ "EN-IN" ] | PRO18397-00001 | Download 0.79 MB |
[ "EN-PL" ] | PRO18397-00001 | Download 0.79 MB |
[ "EN-ZA" ] | PRO18397-00001 | Download 0 MB |
[ "ES" ] | PRO18397-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18397-00001 | Download 0.79 MB |
[ "ES-MX" ] | PRO18397-00001 | Download 0.79 MB |
[ "FI" ] | PRO18397-00001 | Download 0.79 MB |
[ "FR" ] | PRO18397-00001 | Download 0.79 MB |
[ "FR-CH" ] | PRO18397-00001 | Download 0.79 MB |
[ "HU" ] | PRO18397-00001 | Download 0.79 MB |
[ "IT" ] | PRO18397-00001 | Download 0.79 MB |
[ "IT-CH" ] | PRO18397-00001 | Download 0.79 MB |
[ "JA" ] | PRO18397-00001 | Download 0.79 MB |
[ "KO" ] | PRO18397-00001 | Download 0.79 MB |
[ "MS" ] | PRO18397-00001 | Download 0.79 MB |
[ "NL" ] | PRO18397-00001 | Download 0.79 MB |
[ "NL-BE" ] | PRO18397-00001 | Download 0.79 MB |
[ "NO" ] | PRO18397-00001 | Download 0 MB |
[ "PL" ] | PRO18397-00001 | Download 0.79 MB |
[ "PT" ] | PRO18397-00001 | Download 0 MB |
[ "SK" ] | PRO18397-00001 | Download 0.79 MB |
[ "SV" ] | PRO18397-00001 | Download 0 MB |
[ "TR" ] | PRO18397-00001 | Download 0.79 MB |
[ "ZH" ] | PRO18397-00001 | Download 0.79 MB |
[ "BG" ] | 18406 00001 | Download 2.96 MB |
[ "CS" ] | 18406 00001 | Download 2.96 MB |
[ "DA" ] | 18406 00001 | Download 2.96 MB |
[ "DE" ] | 18406 00001 | Download 2.96 MB |
[ "DE-AT" ] | 18406 00001 | Download 2.96 MB |
[ "DE-CH" ] | 18406 00001 | Download 2.96 MB |
[ "EN" ] | 18406 00001 | Download 2.96 MB |
[ "EN-AE" ] | 18406 00001 | Download 2.96 MB |
[ "EN-CH" ] | 18406 00001 | Download 2.96 MB |
[ "EN-IN" ] | 18406 00001 | Download 2.96 MB |
[ "EN-PL" ] | 18406 00001 | Download 2.96 MB |
[ "ES-AR" ] | 18406 00001 | Download 2.96 MB |
[ "ES-MX" ] | 18406 00001 | Download 2.96 MB |
[ "FI" ] | 18406 00001 | Download 2.96 MB |
[ "FR" ] | 18406 00001 | Download 2.96 MB |
[ "FR-CH" ] | 18406 00001 | Download 2.96 MB |
[ "HU" ] | 18406 00001 | Download 2.96 MB |
[ "IT" ] | 18406 00001 | Download 2.96 MB |
[ "IT-CH" ] | 18406 00001 | Download 2.96 MB |
[ "JA" ] | 18406 00001 | Download 2.96 MB |
[ "KO" ] | 18406 00001 | Download 2.96 MB |
[ "MS" ] | 18406 00001 | Download 2.96 MB |
[ "NL" ] | 18406 00001 | Download 2.96 MB |
[ "NL-BE" ] | 18406 00001 | Download 2.96 MB |
[ "PL" ] | 18406 00001 | Download 2.96 MB |
[ "SK" ] | 18406 00001 | Download 2.96 MB |
[ "TR" ] | 18406 00001 | Download 2.96 MB |
[ "ZH" ] | 18406 00001 | Download 2.96 MB |
[ "BG" ] | 18613 00001 | Download 0.73 MB |
[ "CS" ] | 18613 00001 | Download 0.73 MB |
[ "DA" ] | 18613 00001 | Download 0.73 MB |
[ "DE" ] | 18613 00001 | Download 0.74 MB |
[ "DE-AT" ] | 18613 00001 | Download 0.74 MB |
[ "DE-CH" ] | 18613 00001 | Download 0.74 MB |
[ "EN" ] | 18613 00001 | Download 0.73 MB |
[ "EN-AE" ] | 18613 00001 | Download 0.73 MB |
[ "EN-CH" ] | 18613 00001 | Download 0.73 MB |
[ "EN-IN" ] | 18613 00001 | Download 0.73 MB |
[ "EN-PL" ] | 18613 00001 | Download 0.73 MB |
[ "EN-ZA" ] | 18613 00001 | Download 0 MB |
[ "ES" ] | 18613 00001 | Download 0 MB |
[ "ES-AR" ] | 18613 00001 | Download 0.73 MB |
[ "ES-MX" ] | 18613 00001 | Download 0.73 MB |
[ "FI" ] | 18613 00001 | Download 0.73 MB |
[ "FR" ] | 18613 00001 | Download 0.73 MB |
[ "FR-CH" ] | 18613 00001 | Download 0.73 MB |
[ "HU" ] | 18613 00001 | Download 0.73 MB |
[ "IT" ] | 18613 00001 | Download 0.73 MB |
[ "IT-CH" ] | 18613 00001 | Download 0.73 MB |
[ "JA" ] | 18613 00001 | Download 0.73 MB |
[ "KO" ] | 18613 00001 | Download 0.73 MB |
[ "MS" ] | 18613 00001 | Download 0.73 MB |
[ "NL" ] | 18613 00001 | Download 0.73 MB |
[ "NL-BE" ] | 18613 00001 | Download 0.73 MB |
[ "NO" ] | 18613 00001 SEN AIN V1 | Download 0 MB |
[ "PL" ] | 18613 00001 | Download 0.73 MB |
[ "PT" ] | 18613 00001 | Download 0 MB |
[ "SK" ] | 18613 00001 | Download 0.73 MB |
[ "SV" ] | 18613 00001 | Download 0 MB |
[ "TR" ] | 18613 00001 | Download 0.73 MB |
[ "ZH" ] | 18613 00001 | Download 0.73 MB |
Approvals and certificates | No |
---|---|
Electrical connection | M12x1, 5-pin male + female connectors |
Mechanical connection | Profile design |
Output signal | CANopen |
Resolution | 0.001 mm |
Measuring range [mm] | 2000 |
Design / geometry | Profile |
Measuring principle | Magnetostrictive |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions
EN
(4.96 MB)