ENS 3116-2-0410-000-K

Part number
909210
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, 4-pole
Mechanical connection Tube 22 mm
Additional interface No
Switching outputs 2
Measuring range [mm] 290
Measuring principle Capacitive
Display Yes
Integrated temperature sensor Yes
Rod length [mm] 410
Approvals and certificates UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ENS 3100/3200 UL User manual D/E/F
Operating/maintenance instructions EN

(1.27 MB)

ENS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(2.41 MB)

ENS 3000 Level Switch
Product brochure EN

(0.86 MB)

ENS 3000 Level Switch IO-Link
Product brochure EN

(0.73 MB)