EDS 1791-N-400-000

Part number
906206
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates No
Additional interface 4 to 20mA, 0 to 10V
Electrical connection Terminal strip
Mechanical connection G1/4 ISO 1179-1 / internal
Switching outputs 4
Setting range max value 400
Setting range min value 0
Pressure unit BAR, PSI, MPA
Type of pressure Relative
Display Yes