-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Combination | No BV combination |
---|---|
Switch position monitoring | With mech. limit switch |
Lock | Without lock |
Fixing holes | Without fixing holes |
Approval/test certificate | No approval |
Actuation | Hand lever |
Nominal pressure | 580 |
Nominal pressure | 4 |
Nominal pressure | 40 |
Design of lever | Cranked lever |
Surface protection | Without |
Material code | Stainless steel-s.st.-PTFE-FKM/PTFE |
Housing material, ball valve | Stainless steel |
Connection/flange designation | Rp |
Type of connection | Female thread |
Nominal size DN | 20 |
Design | KHN |
Object designation | KHN-Rp3/4-3333-18X-E-1.057 |
Part number | 852421 |