DB4E-01X-630S

Part number
716019
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Release valve
Adjustment type Manual
Cavity 06020
Qmax valves [l/min] 30
Product family DB4E
Pressure set prod. fam. [bar] 4 - 630
Function Poppet valve
Flow rate range Q [l/min] 0 - 30
Pressure setting range [bar] 30 - 630
Nominal size 4
Object designation DB4E-01X-630S
Pmax [bar] 630
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number 716019
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB4E Pressure Relief Valve
Product brochure EN

(0.3 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)