DSR5E-010/100V

Part number
710280
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Overpressure protection valve
Adjustment type Tool
Cavity 06020
Qmax valves [l/min] 15
Product family DSR5E
Pressure set prod. fam. [bar] 25 - 350
Function Poppet valve
Flow rate range Q [l/min] 0 - 15
Pressure setting range [bar] 25 - 100
Nominal size 5
Object designation DSR5E-010/100V
Pmax [bar] 500
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number 710280
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DSR5E Overpressure Protection Valve
Product brochure EN

(0.24 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)