WVT-10S-1-verzinkt (3x S-Ring,3x Mutter)

Part number
710140
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Shuttle valve
Adjustment type Not available
Cavity Inline connection
Qmax valves [l/min] 45
Product family WVT-10
Volume flow range Q [l/min] 0 - 45
Nominal size 10
Object designation WVT-10S-1-verzinkt (3x S-Ring,3x Mutter)
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Part number 710140
Design Pipeline

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WVT 6S/8S/10S/12S Shuttle Valve
Product brochure EN

(0.41 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)