SRVRP-16-01.3

Part number
706157
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity PLATE MOUNTED
Qmax valves [l/min] 90
Q product family [l/min] 0 - 90
Product family SRVRP-16
Flow rate range [l/min] 0 - 90
Function Spool valve
Function Flow control valve
Nominal size 16
Object designation SRVRP-16-01.3
Pmax [bar] 210
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 706157
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SRVR/SRVRP 08 to 20 Flow Regulator
Product brochure EN

(0.34 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)