DV-10-30.1/0

Part number
705150
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Variant Stainless steel
Adjustment type Manual
Cavity Inline connection
Qmax valves [l/min] 60
Q product family [l/min] 0
Product family DV-10
Flow rate range [l/min] 0
Function Poppet valve
Function Throttle valve
Nominal size 10
Object designation DV-10-30.1/0
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 705150
Design Pipeline

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)