DV-25-01.1/0

Part number
705074
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity Inline connection
Qmax valves [l/min] 300
Q product family [l/min] 0 - 300
Product family DV-25
Flow rate range [l/min] 0 - 300
Function Poppet valve
Function Throttle valve
Nominal size 25
Object designation DV-25-01.1/0
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 705074
Design Pipeline

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DV, DRV 20 to 40 Needle Valves with and without Reverse Flow Check
Product brochure EN

(0.31 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)