ST10-01-C-N-33

Part number
562886
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Not available
Cavity FC10-4
Qmax valves [l/min] 45
Q product family [l/min] 2.66 - 45.6
Product family ST10
Division ratio 50:50
Flow rate range [l/min] 7.98 - 22.8
Function Spool valve
Function Flow divider/combiner
Nominal size 10
Object designation ST10-01-C-N-33
Pmax [bar] 350
Type of installation UNF
Sealing material NBR
Part number 562886
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST10-01 Flow Divider / Combiner
Product brochure EN

(0.42 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)