RP08A-01-C-NS-15-3

Part number
561917
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function O-ring at control spool
Function Check valve, unlockable
Pilot ratio 3
Adjustment type Not available
Cavity FC08-3
Qmax valves [l/min] 38
Product family RP08A
Cracking pressure [bar] 1
Volume flow range Q [l/min] 0 - 38
Nominal size 8
Object designation RP08A-01-C-NS-15-3
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 561917
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RP08A-01 Check Valve,Pilot-to-Open
Product brochure EN

(0.25 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)