SRE2-G3/8-13X/10

Part number
561734
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function fixed, unadjustable
Adjustment type Non-adjustable
Cavity 08520
Qmax valves [l/min] 20
Q product family [l/min] 8 - 15
Product family SRE2-13X
Q setting value [l/min] 10
Flow rate range [l/min] 10 - 0
Function Spool valve
Function Flow control valve
Nominal size 8
Object designation SRE2-G3/8-12X/10
Pmax [bar] 350
Control type Direct-acting
Type of installation Inch
Part number 561734
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)