-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Relief of accumulator pressure to the tank | Manual |
---|---|
Type of adjustment | Pressure-set and lead-sealed by TÜV |
M20100004 | O |
M20100003 | O |
M20100002 | L |
M20100001 | NBR |
Pressure setting | 110 |
Design | with pressure relief valve |
M20004371 | DB12 |
Accumulator connection | M33x2 |
M20100000 | S |
Nom. size | 10 |
Approval/test certificate | No approval |
Nominal pressure | 5000 |
Nominal pressure | 35 |
Nominal pressure | 350 |
Design, poppet valve | No poppet valve* |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_561312-DSV-10-M-411XT110-EN.jpg)
561312 DSV 10 M 411XT110 EN
Product information
EN
(0 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_3267652-00001.jpg)
Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5251-00001.jpg)
DSV 3-Way Safety Block
Product brochure
EN
(0.57 MB)