DB12120A-01X-250H

Part number
554921
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Release valve
Adjustment type Manual
Cavity 12120A
Qmax valves [l/min] 120
Product family DB12120A
Pressure set prod. fam. [bar] 5 - 420
Function Poppet valve
Flow rate range Q [l/min] 0 - 120
Pressure setting range [bar] 10 - 250
Nominal size 12
Object designation DB12120A-01X-250H
Pmax [bar] 420
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number 554921
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB12120A Pressure Relief Valve
Product brochure EN

(0.53 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)