Technical data
Model | Resolution low |
---|---|
Resolution | 60 |
Function | Counter balance valve |
Pilot ratio | 8 |
Adjustment type | Tool |
Cavity | T-21A |
Qmax valves [l/min] | 60 |
Product family | RS21AE |
Pressure set prod. fam. [bar] | 40 - 420 |
Volume flow range Q [l/min] | 0 - 60 |
Pressure setting range [bar] | 140 - 420 |
Nominal size | 21 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | NBR |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RS21AE-02 Counter Balance Valve
Product brochure
EN
(0.59 MB)