RS21AE-02-C-N-5-210V

Part number
4866519
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model Resolution low
Resolution 60
Function Counter balance valve
Pilot ratio 5
Adjustment type Tool
Cavity T-21A
Qmax valves [l/min] 60
Product family RS21AE
Pressure set prod. fam. [bar] 40 - 420
Volume flow range Q [l/min] 0 - 60
Pressure setting range [bar] 70 - 210
Nominal size 21
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material NBR
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RS21AE-02 Counter Balance Valve
Product brochure EN

(0.59 MB)