RS11A-02-C-N-3-350V

Part number
4717295
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model Resolution low
Resolution 60
Function Counter balance valve
Pilot ratio 3
Adjustment type Tool
Cavity T-11A
Qmax valves [l/min] 60
Product family RS11A
Pressure set prod. fam. [bar] 30 - 350
Volume flow range Q [l/min] 0 - 60
Pressure setting range [bar] 200 - 350
Nominal size 11
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material NBR
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RS11A-02 Counter Balance Valve
Product brochure EN

(0.35 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

RS11A-01 Counter Balance Valve
Product brochure EN

(0.32 MB)