CTU-1250-M-Z-Z

Part number
4646548
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU 2= h=550, b=800, t=650mm
Supply voltage M = 230 VAC, 50/60 Hz

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTU1000 ContaminationTest Unit
Product brochure EN

(1.45 MB)