VEU-F-60/1-M-C-G-G-Z-C

Part number
4597722
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Supplementary details Without
Clogging indicator 2bar electrical
Voltage 440V-50Hz-3Ph
Pump Gear pump
Cooler/heat exchanger Compressor cooler
Version Mobile
Size Housing 60l/flow rate 1l
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
VEU-F VarnishElimination Unit-Filtration
Product brochure EN

(13.47 MB)