Leihg. OLSW-30

Part number
4591912
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Voltage 400V-50Hz-3Ph
Container size [l] 100
Volume flow 1 30
Max. permitted media temp. [°C] 70
Min. permitted media temp. [°C] 10
Type OLSW-030