-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Flow rate | Without flow switch |
Refrigerant | R407C |
Voltage (60Hz) | 440 - 0 |
Voltage (50Hz) | 400 - 0 |
Cooling system | Compressor, air |
Housing | S7 |
Cooling capacity at 20°C/35°C tu | 50000 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4570230-00001.jpg)
4570230 technical documents
Product information
EN
(2.78 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_4609286-00001.jpg)
BUW BEISTELLKÜHLER S-REIHE EN
Operating/maintenance instructions
EN
(2.27 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4570128-00001.jpg)
4570128 Produktionformation
Product information
EN
(7.83 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4602249-00001.jpg)
4602249 Produkinformation
Product information
EN
(2.35 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PDI/PRD_DOC_PDI_4602251-00001.jpg)
4602251 Produktinformation
Product information
EN
(2.37 MB)