ZW-RP10-D01-AB-N

Part number
4550596
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve, unlockable
Pilot ratio 2.3
Position valve Meter-out in port B
Adjustment type Not available
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 120
Product family ZW-RP10
Cracking pressure [bar] 2
Volume flow range Q [l/min] 0 - 120
Nominal size 10
Object designation ZW-RP10-D01-AB-N
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material NBR
Part number 4550596
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 10
Product brochure EN

(2.49 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)