Hydraulikaggregat HD60

Part number
4454938
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20003775 100
M20003778 225
M20003853 12
Container size [l] 230
Volume flow 1 140
Unit, max. permitted pressure bar
M20003772 10
M20003852 DC
M20003782 0
M20003783 40
Max. permitted media temp. [°C] 80
Min. permitted media temp. [°C] 5